ADL5812

Obsolete

Dual High IP3, 700 MHz TO 2800 MHz, Double Balanced, Passive Mixer, IF Amp, and Wideband LO Amp

Viewing:

Overview

  • RF frequency: 700 MHz to 2800 MHz continuous
  • IF range: 30 MHz to 450 MHz
  • Power conversion gain of 6.7 dB at 1900 MHz
  • SSB noise figure of 11.6 dB at 1900 MHz
  • Input IP3 of 27.2 dBm at 1900 MHz
  • Input P1dB of 12.5 dBm at 1900 MHz
  • Typical LO drive of 0 dBm
  • See datasheet for additional features

The ADL5812 dual wideband passive mixer and its single channel version, the ADL5811, uses revolutionary new broadband, square wave limiting, local oscillator (LO) amplifiers to achieve an unprecedented radio frequency (RF) bandwidth of 700 MHz to 2800 MHz. Unlike conventional narrow-band sine wave LO amplifier solutions, this permits the LO to be applied either above or below the RF input over an extremely wide bandwidth. Because energy storage elements are not used, the dc current consumption also decreases with decreasing LO frequency.

The ADL5812 uses highly linear, doubly balanced, passive mixer cores along with integrated RF and LO balancing circuits to allow single-ended operation. The ADL5812 incorporates programmable RF baluns, allowing optimal performance over a 700 MHz to 2800 MHz RF input frequency. The balanced passive mixer arrangement provides outstanding LO-to-RF and LO-to-IF leakages, excellent RF-to-IF isolation, and excellent intermodulation performance over the full RF bandwidth.

The balanced mixer cores also provide extremely high input linearity, allowing the device to be used in demanding wideband applications where in-band blocking signals may otherwise result in the degradation of dynamic range. Blocker noise figure performance is comparable to narrow-band passive mixer designs. High linearity IF buffer amplifiers follow the passive mixer cores, yielding typical power conversion gains of 6.7 dB, and can be used with a wide range of output impedances. For low voltage applications, the ADL5812 is capable of operation at voltages down to 3.6 V with substantially reduced current. Two logic bits are provided to individually power down (1.5 mA for both channels) the two channels as desired.

All features of the ADL5812 are controlled via a 3-wire serial port interface, resulting in optimum performance and minimum external components.

The ADL5812 is fabricated using a BiCMOS high performance IC process. The device is available in a 40-lead, 6mm × 6mm, LFCSP package and operates over a −40°C to +85°C temperature range. An evaluation board is also available.

APPLICATIONS

  • Multiband/multistandard cellular base station diversity receivers
  • Wideband radio link diversity downconverters
  • Multimode cellular extenders and broadband receivers

ADL5812
Dual High IP3, 700 MHz TO 2800 MHz, Double Balanced, Passive Mixer, IF Amp, and Wideband LO Amp
ADL5812 Functional Block Diagram ADL5812 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
Phase-Locked Loop (PLL) Synthesizers 3
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
RF Amplifiers 2
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
Variable Gain Amplifiers (VGA) 2
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5812

ADL5812 Evaluation Board

Product Details

ADL5812-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires 5 V/370 mA or 3.6/267 mA power supply for normal operation. The power supply should be connected to the  clip leads, labeled VPOS and AGND. All signal ports are populated with edge-mounted SMA connectors. RFIN1 and RFIN2 are the RF input ports of each channel, and LOIN is the common LO input port. The IF output ports, IFOP1 and IFOP2, are configured for single-ended output signaling via the on-board transformers. The IFON1 and IFON2 ports provide the option for IF differential interfacing, with R21 and R22 resistor removal. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADL5812
ADL5812 Evaluation Board

Latest Discussions

Recently Viewed