ADL5802

RECOMMENDED FOR NEW DESIGNS

Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer

Viewing:

Overview

  • Power conversion gain of 1.6 dB
  • Wideband RF, LO, and IF ports
  • SSB noise figure of 11 dB
  • Input IP3 of 28 dBm
  • Input P1dB of 12 dBm
  • Typical LO drive of 0 dBm
  • Low LO leakage
  • Single supply operation: 5 V @
    240 mA
  • Exposed paddle, 4 mm × 4 mm,
    24-lead LFCSP package

The ADL5802 uses high linearity, double-balanced, active mixer cores with integrated LO buffer amplifiers to provide high dynamic range frequency conversion from 100 MHz to 6 GHz. The mixers benefit from a proprietary linearization architecture that provides enhanced input IP3 performance when subject to high input levels. A bias adjust feature allows the input linearity, SSB noise figure, and dc current to be optimized using a single control pin. The high input linearity allows the device to be used in demanding cellular applications where in-band blocking signals may otherwise result in degradation in dynamic performance. The balanced active mixer arrangement provides superb LO to RF and LO to IF leakage, typically better than −30 dBm.

The IF outputs are designed for a 200 Ω source impedance and provide a typical voltage conversion gain of 7.6 dB when loaded into a 200 Ω load.

The ADL5802 is fabricated using a SiGe high performance IC process. The device is available in a compact 4 mm × 4 mm, 24-lead LFCSP package and operates over a −40°C to +85°C temperature range. An evaluation board is also available.

APPLICATIONS

  • Cellular base station receivers
  • Main and diversity receiver designs
  • Radio link downconverters
  • Data Sheet, Rev 0, 11/2009

    ADL5802
    Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
    ADL5802 Functional Block Diagram ADL5802 Pin Configuration
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Differential Amplifiers 2
    AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
    ADL5561 RECOMMENDED FOR NEW DESIGNS

    2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

    Phase-Locked Loop (PLL) Synthesizers 3
    ADF4106 PRODUCTION 6 GHz integer-N PLL
    ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
    ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
    Variable Gain Amplifiers (VGA) 4
    AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
    AD8375 PRODUCTION Ultralow Distortion IF VGA
    ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
    AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    Evaluation Kits

    EVAL-ADL5802

    ADL5802 Evaluation Board

    Product Details

    ADL5802-EVALZ is a fully populated, 4-layer evaluation board fabricated using the Rogers RO 3003 material and is powered by a single supply in the 4.75 V to 5.25 V range. The RF, LO and IF ports are  configured for single-ended signaling via a balun transformer. The board provides smaller balun footprints for evaluation at higher frequencies. In addition, the board offers the capability to configure bias settings, IF filtering and matching schemes.

    EVAL-ADL5802
    ADL5802 Evaluation Board

    Latest Discussions

    Recently Viewed