ADL5801

RECOMMENDED FOR NEW DESIGNS

High IP3, 10 MHz TO 6 GHz, Active Mixer

Viewing:

Part Details

  • Broadband upconverter/downconverter
  • Power conversion gain of 1.8 dB
  • Broadband RF, LO, and IF ports
  • SSB noise figure (NF) of 9.75 dB
  • Input IP3: 28.5 dBm
  • Input P1dB: 13.3 dBm
  • Typical LO drive: 0 dBm
  • See datasheet for additional features
ADL5801
High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5801 Functional Block Diagram ADL5801 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
Phase-Locked Loop (PLL) Synthesizers 13
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
ADF4360-0 PRODUCTION Integrated Integer-N Synthesizer/VCO Output Frequency 2400-2725
ADF4360-1 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 2050 to 2450
ADF4360-2 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 1850 to 2170
ADF4360-3 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 1600 to 1950
ADF4360-4 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 1450 to 1750
ADF4360-5 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 1200 to 1400
ADF4360-6 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 1050 to 1250
ADF4360-7 PRODUCTION Integrated Synthesizer and VCO
ADF4360-8 PRODUCTION Integrated Integer-N Synthesizer and VCO - Output Frequency 65 to 400
ADF4360-9 PRODUCTION Clock Generator PLL with Integrated VCO
Variable Gain Amplifiers (VGA) 4
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5801

ADL5801 Evaluation Board

Product Details

ADL5801-EVALZ is a fully populated, 4-layer evaluation board fabricated using the Rogers RO 3003 material and is powered by a single supply in the 4.75 V to 5.25 V The RF, LO and IF ports are  configured for single-ended signaling via a balun transformer. The board provides smaller balun footprints for evaluation at higher frequencies. In addition, the board offers the capability to configure bias settings, IF filtering and matching schemes.

EVAL-ADL5801
ADL5801 Evaluation Board

Reference Designs

Block Diagram of the Translation Loop Synthesizer
CN0369 Circuits from the lab

Translation Phase Locked Loop Synthesizer with Low Phase Noise

Features and Benefits

  • Translation Loop Synthesizer 
  • 5GHz to 5.4GHz RF Output 
  • Low Phase Noise
Frequency Selective RF Detector
CN0360 Circuits from the lab

Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz

Features and Benefits

  • Frequency selective RMS detector
  • 35MHz to 4.4GHz
  • 90dB dynamic range
Broadband Interface Between ADF4351 PLL
CN0239 Circuits from the lab

Broadband 6 GHz Active Mixer with a Glueless Local Oscillator Interface

Features and Benefits

  • 6GHz active mixer
  • Glueless LO interface
  • Small footprint
CN0369
Translation Phase Locked Loop Synthesizer with Low Phase Noise
Block Diagram of the Translation Loop Synthesizer
EVAL-CN0369-SDPZ PCB Photo
CN0360
Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz
Frequency Selective RF Detector
CN0239
Broadband 6 GHz Active Mixer with a Glueless Local Oscillator Interface
Broadband Interface Between ADF4351 PLL

Latest Discussions

Recently Viewed