Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADL5569

RECOMMENDED FOR NEW DESIGNS

6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier

Viewing:

Overview

  • −3 dB bandwidth: 6.5 GHz typical
  • Internally dc-coupled inputs and outputs
  • Low noise input stage: 9.3 dB noise figure at 2 GHz
  • Low distortion at 5 V supply and 2 VP-P output with 100 Ω load
    • 500 MHz: −78 dBc (HD2), −71 dBc (HD3), −80 dBc (IMD3)
    • 2 GHz: −64 dBc (HD2), −52 dBc (HD3), −65 dBc (IMD3)
  • Preset 20 dB voltage gain, can be reduced by adding external resistors
  • Differential or single-ended input to differential output
  • Input voltage noise (NSD, RTI): 1.0 nV/√Hz at 100 MHz
  • Single-supply operation: ac-coupled applications
  • Dual-supply operation: dc-coupled applications
  • Slew rate: 24 V/ns at 2 VP-P output
  • DC power consumption: 86 mA per amplifier at 5 V

The ADL5569 is a high performance, dual, differential amplifier with 20 dB of voltage gain, optimized for applications spanning from dc to 6.5 GHz. The amplifier is available in a dual format, and it offers a low referred to input (RTI) noise spectral density (NSD) of 1.0 nV/√Hz (at 100 MHz) and excellent distortion performance over a wide frequency range, making it an ideal driver for high speed 12-bit to 16-bit analog-to-digital converters (ADCs). The ADL5569 is ideally suited for use in high performance zero intermediate frequency (IF) and complex IF receiver designs. In addition, this device has excellent low distortion for single-ended input driver applications.

Using two external series resistors for each amplifier expands the gain flexibility of the amplifier and allows any gain selection from 6 dB to 20 dB for a differential input. For a single-ended input, the gain can be adjusted from 6 dB to 17 dB with the addition of some external resistors. This device maintains low distortion through its output common-mode range of 2.0 V to 3.0 V, providing a flexible capability for driving ADCs with ac levels up to 2 VP-P.

Operating from a single 5 V supply, the quiescent current of the ADL5569 is typically 86 mA per amplifier. When disabled, the amplifiers consume only 8 mA per amplifier.

The device is optimized for wideband, low distortion, and low noise operation, giving it unprecedented second harmonic distortion (HD2) and third harmonic distortion (HD3) from dc to 4 GHz. These attributes, together with its adjustable gain capability, make this device the amplifier of choice for driving a wide variety of ADCs, mixers, pin diode attenuators, surface acoustic wave (SAW) filters, and a multitude of discrete radio frequency (RF) devices.

Fabricated on an Analog Devices, Inc., high speed silicon germanium (SiGe) process, the ADL5569 is supplied in a compact 2.5 mm × 3 mm, 16-lead LFCSP package and operates over the −40°C to +85°C temperature range.

APPLICATIONS

  • Differential ADC drivers for GSPS ADCs
  • High speed data acquisition
  • Single-ended to differential conversion
  • DAC buffering
  • DC coupling and level shifting
  • RF/IF gain blocks
  • Balun alternative from dc to 4 GHz
  • SAW filter interfacing

ADL5569
6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
ADL5569 Functional Block Diagram ADL5569 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 3
AD9208 RECOMMENDED FOR NEW DESIGNS 14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter
AD9680 RECOMMENDED FOR NEW DESIGNS 14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
AD9625 RECOMMENDED FOR NEW DESIGNS 12-Bit, 2.6 GSPS/2.5 GSPS/2.0 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADL5569

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADL5569

ADL5569 Evaluation Board

Product Details

The evaluation board is powered by a single 5 V supply. The power supply is decoupled by 10 µF and 0.1 µF capacitors. On board regulators provide a 2.5 V common mode voltage and 3 V logic supply voltage to enable/disable the power-down feature.

Several termination options are also provided to allow the user to terminate unused inputs/outputs of the amplifier for single-ended applications.

EVAL-ADL5569
ADL5569 Evaluation Board
ADL5569-ACDUAL-EVALZANGLE-web ADL5569-ACDUAL-EVALZBOTTOM-web ADL5569-ACDUAL-EVALZTOP-web

Latest Discussions

Recently Viewed