ADF4351

RECOMMENDED FOR NEW DESIGNS

Wideband Synthesizer with Integrated VCO

Viewing:

Part Details

  • Output frequency range: 35 MHz to 4400 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • Low phase noise VCO
  • Programmable divide-by-1/-2/-4/-8/-16/-32/-64 output
  • Typical rms jitter: 0.3 ps rms
  • Typical EVM at 2.1 GHz: 0.4%
  • Power supply: 3.0 V to 3.6 V
  • Logic compatibility: 1.8 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
  • Switched bandwidth fast-lock mode
  • Cycle slip reduction
ADF4351
Wideband Synthesizer with Integrated VCO
ADF4351 Functional Block Diagram ADF4351 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Fanout Buffers & Splitters 1
ADCLK948 RECOMMENDED FOR NEW DESIGNS Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
LDO Linear Regulators 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
AD-FREQCVT1-EBZ

TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz

Product Details

The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the analog wiki site.

The purpose of the AD-FREQCVT1-EBZ is frequency up or down conversion to allow the AD9361 to operate down to 1MHz.

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

eval board
AD-FMCOMMS6-EBZ

AD-FMCOMMS6-EBZ Evaluation Board

Features and Benefits

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption 
  • Avoids image rejection issues and unwanted mixing 

Product Details

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing


This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.


eval board
EVAL-ADF4351

ADF4351 Evaluation Board

Features and Benefits

  • Self-contained board including PLL, VCO, loop filter (35 kHz), 25 MHz TCXO reference, USB interface, and voltage regulators
  • Accompanying software allows control of synthesizer functions from a PC
  • Choice of power supply via USB or external feeding
  • Typical phase noise performance of −104 dBc/Hz @ 3 kHz offset from carrier (1 GHz output frequency)

Product Details

This board is designed to allow the user to evaluate the performance of the ADF4351 frequency synthesizer for phase-locked loops (PLLs). It contains the ADF4351 integrated synthesizer and VCO, SMA connectors for the output signal, power supplies, a reference oscillator, and an USB connector. There is also a loop filter (35 kHz) on board. The evaluation board is set up for a 25 MHz PFD comparison frequency. An on-board TCXO provides the 25 MHz reference frequency.

The package also contains Windows® software (XP or later) to allow easy programming of the synthesizer.

AD-FREQCVT1-EBZ
TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
AD-FREQCVTI-EBZ Board AD-FREQCVTI-EBZ Block Diagram
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications
AD-FMCOMMS1-EBZ Block Diagram
AD-FMCOMMS6-EBZ
AD-FMCOMMS6-EBZ Evaluation Board
eval-image-unavailable
EVAL-ADF4351
ADF4351 Evaluation Board
ADF4351 Evaluation Board ADF4351 Evaluation Board - Top View ADF4351 Evaluation Board - Bottom View

Reference Designs

Direct Conversion Transmitter
CN0311 Circuits from the lab

Broadband, Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Features and Benefits

  • Direct conversion transmitter
  • Low error vector magnitude
  • 30MHz to 2.2GHz RF output
ADF4351 RF Output Filter Schematic
CN0285 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter

Features and Benefits

  • Broadband direct conversion transmitter
  • 500MHz to 4.4GHz RF
  • Low phase noise
  • Low error vector magnitude (EVM)
Broadband Interface Between ADF4351 PLL
CN0239 Circuits from the lab

Broadband 6 GHz Active Mixer with a Glueless Local Oscillator Interface

Features and Benefits

  • 6GHz active mixer
  • Glueless LO interface
  • Small footprint
ADF4351 PLL Connected to ADCLK948 Fanout Buffer
CN0294 Circuits from the lab

Increasing the Number of Outputs from a Clock Source Using Low Jitter LVPECL Fanout Buffers

Features and Benefits

  • Integrated PLL and VCO
  • Low Jitter fanout buffer
  • LVPECL Outputs
Frequency Selective RF Detector
CN0360 Circuits from the lab

Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz

Features and Benefits

  • Frequency selective RMS detector
  • 35MHz to 4.4GHz
  • 90dB dynamic range
CN0311
Broadband, Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator
Direct Conversion Transmitter
CN0285
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter
ADF4351 RF Output Filter Schematic
Evaluation Board for CN-0285
CN0239
Broadband 6 GHz Active Mixer with a Glueless Local Oscillator Interface
Broadband Interface Between ADF4351 PLL
CN0294
Increasing the Number of Outputs from a Clock Source Using Low Jitter LVPECL Fanout Buffers
ADF4351 PLL Connected to ADCLK948 Fanout Buffer
CN0360
Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz
Frequency Selective RF Detector

Latest Discussions

Recently Viewed