AD9741

Obsolete

Dual 8-Bit 250 MSPS Digital-to-Analog Converters

Viewing:

Overview

  • High dynamic range, dual DACs
  • Low noise and intermodulation distortion
  • Single carrier WCDMA ACLR = 80 dBc @
    61.44 MHz IF
  • Innovative switching output stage permits useable outputs beyond Nyquist frequency
  • LVCMOS inputs with dual-port or optional interleaved single-port operation
  • Small footprint, Pb-free, 72-Lead LFCSP
  • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full scale
  • See data sheet for additional information

AD9741
Dual 8-Bit 250 MSPS Digital-to-Analog Converters
AD9741-9743-9745-9746-9747 Functional Block Diagram AD9741 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9741

AD9741 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9741.

SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
EVAL-AD9741
AD9741 Evaluation Board

Latest Discussions

Recently Viewed