AD8312

RECOMMENDED FOR NEW DESIGNS

50 MHz TO 3.5 GHz, 45 dB RF Detector

Viewing:

Overview

  • Complete RF detector function
  • Typical range: −45 dBm to 0 dBm, referencing 50 Ω
  • Frequency response from 50 MHz to 3.5 GHz
  • Temperature stable linear in dB response
    • Accurate to 3.5 GHz
  • Rapid response: 85/120 ns (rise/fall)
  • Low power: 12 mW at 2.7 V
AD8312
50 MHz TO 3.5 GHz, 45 dB RF Detector
AD8312-fbl AD8312 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8312

AD8312 Evaluation Board

Product Details

AD8312-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/10 mA power supply. The power supply should be connected to the pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The detector output signal is accessible via the SMA connector labeled VOUT.


EVAL-AD8312
AD8312 Evaluation Board

Latest Discussions

Recently Viewed