AD8009

PRODUCTION

1 GHz, 5,500 V/µs Low Distortion Amplifier

Viewing:

Overview

  • Ultrahigh Speed
    5,500 V/µs Slew Rate, 4 V Step, G = +2
    545 ps Rise Time, 2 V Step, G = +2
    Large Signal Bandwidth
    440 MHz, G = +2
    320 MHz, G = +10
    Small Signal Bandwidth (-3 dB)
    1 GHz, G = +1
    700 MHz, G = +2
  • Settling Time 10 ns to 0.1%, 2 V Step,
    G = +2
  • High Output Drive
    175 mA Output Load Drive
    10 dBm with -38 dBc SFDR @ 70 MHz,
    G = +10
  • Low Distortion over Wide Bandwidth
    SFDR
    -66 dBc @ 20 MHz, Second Harmonic
    -75 dBc @ 20 MHz, Third Harmonic
    Third Order Intercept (3IP)
    26 dBm @ 70 MHz, G = +10
  • Good Video Specifications
    Gain Flatness 0.1 dB to 75 MHz
    0.01% Differential Gain Error,
    RL = 150 Ω
    0.01° Differential Phase Error,
    RL = 150 Ω
  • Supply Operation
    +5 V to ±5 V Voltage Supply
    14 mA (Typ) Supply Current
AD8009
1 GHz, 5,500 V/µs Low Distortion Amplifier
AD8009 Functional Block Diagram AD8009 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8000 PRODUCTION 1.5 GHz, Ultrahigh Speed Op Amp
AD8003 PRODUCTION Triple, 1.5 GHz Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed