AD7912

PRODUCTION

2-Channel, 2.35 V to 5.25 V, 1 MSPS, 10-Bit A/D Converter

Viewing:

Part Details

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    4.8 mW typ at 1 MSPS with 3 V Supplies
    15.5 mW typ at 1 MSPS with 5 V Supplies
  • Wide Input Bandwidth:
    71.5 min dB SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Standby Mode: 1 µA max
  • Daisy Chain Mode
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
AD7912
2-Channel, 2.35 V to 5.25 V, 1 MSPS, 10-Bit A/D Converter
AD7912/AD7922 Functional Block Diagram
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
Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 5
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Voltage References 4
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7912

AD7912 Evaluation kit

Product Details

The EVAL-AD7912CBZ is a fully featured evaluation kit for the AD7912. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


EVAL-AD7912
AD7912 Evaluation kit

Latest Discussions

Recently Viewed