AD7329
PRODUCTION1 MSPS , 8-Channel, Software Selectable True Bipolar Input, 12-Bit Plus Sign A/D Converter
- Part Models
- 3
- 1ku List Price
- Starting From $9.71
Overview
- 12-Bit Plus Sign SAR ADC
- Accepts True Bipolar Analog Inputs
- Software Selectable input Ranges:
±10V, ±5V, ±2.5V, 0 to 10 V - Eight Analog Input Channels with Channel Sequencer
- Single Ended, True Differential and Pseudo Differential Analog Input Capability
- High Impedance Analog Inputs
- Low Power: 21 mW
- High Speed Serial Interface SPI/QSPI/DSP/MICROWIRE Compatible
- MuxOUT and ADCIN pins allows separate access to Mux and ADC
- iCMOS™ Process Technology
- 24 Lead TSSOP package
The AD7329 is an 8-Channel, 12-Bit Plus Sign Successive Approximation ADC. The ADC has a high-speed serial interface that can operate at throughput rates up to 1 MSPS. The ADC has a high-speed serial interface that can operate at throughput rates up to 250 kSPS.
The AD7329 can accept True Bipolar Analog input signals. The Ad7329 has four software selectable ranges, ±10 V, ±5 V, ±2.5 V and 0 to 10 V. Each analog input channel can be independently programmed to one of the input ranges by setting the appropriate bits in the Range Registers.
The Analog Input Channels can be configured as single ended, fully differential or pseudo differential. Dedicated Control Register bits are used to configure the Analog inputs.
The ADC contains a 2.5 V Internal reference. The AD7329 also allows for external Reference operation. If a 3 V external reference is applied to the REFIN/OUT pin, the ADC can handle a True Bipolar ± 12 V Analog input range. VDD and VSS supplies of ± 12 V are required for this ± 12 V input range.
The AD7329 has multiplexer output pins and ADC input pins. These allow the user to insert buffers, differential amplifiers or antialiasing filters, if required, between the Multiplexer and the ADC. This means that for eight analog inputs only a single driver is required for the AD7329.
The AD7329 has a number of power down mode to reduce power consumption at lower throughput rates.
PRODUCT HIGHLIGHTS
- The AD7329 can accept True Bipolar Analog Input signals, ±10V, ±5V, ±2.5V and 0 to 10V unipolar signals.
- The Eight Analog Inputs can be configured as 8 Single-Ended inputs, 4 True Differential, 4 Pseudo Differential or 7 Pseudo Differential Inputs.
- SPI/QSPI/DSP/MICROWIRE compatible Interface.
- Low Power, TBD mW at maximum throughput rate.
- Channel Sequencer
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7329BRUZ | 24-Lead TSSOP | ||
| AD7329BRUZ-REEL | 24-Lead TSSOP | ||
| AD7329BRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 16, 2014 - 14_0174 AD7321, AD7322, AD7323, AD7324, AD7327, AD7328, AD7329 Die Revision |
||
| AD7329BRUZ | PRODUCTION | |
| AD7329BRUZ-REEL | PRODUCTION | |
| AD7329BRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| AD7329BRUZ | PRODUCTION | |
| AD7329BRUZ-REEL | PRODUCTION | |
| AD7329BRUZ-REEL7 | PRODUCTION | |
|
Jan 13, 2014 - 13_0168 Update of AD7321/2/3/4/7/8/9 Datasheets for Clarification of Available Register Map |
||
| AD7329BRUZ | PRODUCTION | |
| AD7329BRUZ-REEL | PRODUCTION | |
| AD7329BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7329BRUZ | PRODUCTION | |
| AD7329BRUZ-REEL | PRODUCTION | |
| AD7329BRUZ-REEL7 | PRODUCTION | |
|
Oct 13, 2009 - 09_0215 AD7329,AD7328,AD7327,AD7324,AD7323,AD7322,AD7321 Data sheet specification change |
||
| AD7329BRUZ | PRODUCTION | |
| AD7329BRUZ-REEL | PRODUCTION | |
| AD7329BRUZ-REEL7 | PRODUCTION | |
|
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
| AD7329BRUZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 10 | ||
| AD8597 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (single) |
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| AD8599 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
| AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
| AD8620 | PRODUCTION | Low Input Bias Current, Wide BW JFET Precision Dual Op Amp |
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| RF Amplifiers 2 | ||
| ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
| AD8137 | PRODUCTION | Low Cost, Low Power Differential ADC Driver |
| Voltage References 5 | ||
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
| AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |