AD7327
PRODUCTION500 kSPS, 8-Channel, Software Selectable True bipolar Input, 12-Bit Plus Sign A/D Converter
- Part Models
- 5
- 1ku List Price
- Starting From $4.84
Part Details
- 12-bit plus sign SAR ADC
- True bipolar input ranges
- Software-selectable input ranges: ±10 V, ±5 V, ±2.5 V, 0 V to +10 V
- 500 kSPS throughput rate
- 8 analog input channels with channel sequencer
- Single-ended, true differential, and pseudo differential analog input capability
- See data sheet for additional features
AD7327-EP supports defense and aerospace applications (AQEC standard)
- Download AD7327-EP data sheet (pdf)
- Military temperature range: −55°C to +125°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/14636 DSCC Drawing Number
The AD73271 is an 8-Channel, 12-Bit plus Sign Successive Approximation ADC designed on the iCMOS (industrial CMOS) process. iCMOS is a process combining high voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts could achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can accept bipolar input signals while providing increased performance, dramatically reduced power consumption, and reduced package size.
The AD7327 can accept true bipolar Analog Input signals. The AD7327 has four software selectable inputs Ranges, ±10 V, ±5 V, ±2.5 V and 0 to 10 V. Each analog input channel can be independently programmed to one of the four input ranges. The Analog input channels on the AD7327 can be programmed to be Single-Ended, true Differential or Pseudo Differential.
The ADC contains a 2.5 V Internal reference. The AD7327 also allows for external Reference operation. If a 3 V reference is applied the REFIN/OUT pin the AD7327 can accept a true Bipolar ±12V Analog Input. VDD and VSS supplies of ±12V are required for the ±12 V Input Range. The ADC has a high speed serial interface that can operate at throughput rates up to 500 kSPS.
Product Highlights
- The AD7327 can accept True Bipolar Analog Input signals, ±10 V, ±5 V, ±2.5 V and 0 to 10 V unipolar signals.
- The Eight Analog Inputs can be configured as 8 Single-Ended inputs, 4 True Differential, 4 Pseudo Differential or 7 Pseudo Differential Inputs.
- The ADC has a high speed serial interface that can operate at throughput rates up to 500 kSPS.
- Low power, 18 mW, at a maximum throughput rate of 500 kSPS.
- Channel Sequencer.
Documentation
Data Sheet 3
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7327BRUZ | 20 ld TSSOP | ||
AD7327BRUZ-REEL | 20 ld TSSOP | ||
AD7327BRUZ-REEL7 | 20 ld TSSOP | ||
AD7327TRUZ-EP | TSSOP 4.4 MM | ||
AD7327TRUZ-EP-RL7 | TSSOP 4.4 MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 16, 2014 - 14_0174 AD7321, AD7322, AD7323, AD7324, AD7327, AD7328, AD7329 Die Revision |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION | |
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION | |
Jan 13, 2014 - 13_0168 Update of AD7321/2/3/4/7/8/9 Datasheets for Clarification of Available Register Map |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION | |
Oct 13, 2009 - 09_0215 AD7329,AD7328,AD7327,AD7324,AD7323,AD7322,AD7321 Data sheet specification change |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
AD7327BRUZ | PRODUCTION | |
AD7327BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Differential Amplifiers 2 | ||
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
AD8137 | PRODUCTION | Low Cost, Low Power Differential ADC Driver |
LDO Linear Regulators 2 | ||
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
ADP160 | PRODUCTION | Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator |
Operational Amplifiers (Op Amps) 10 | ||
AD8597 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (single) |
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD8599 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
AD8620 | PRODUCTION | Low Input Bias Current, Wide BW JFET Precision Dual Op Amp |
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
Switching Regulators & Controllers 1 | ||
ADP2114 | PRODUCTION | Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator |
Voltage References 5 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |