AD660

PRODUCTION

Monolithic 16-Bit Serial/Byte DACPORT

Viewing:

Overview

  • Complete 16-Bit D/A Function
    On-Chip Output Amplifier
    On-Chip Buried Zener Voltage Reference
  • ±1LSB Integral Linearity
  • 15-Bit Monotonic over Temperature
  • Microprocessor Compatible
    Serial or Byte Input
    Double Buffered Latches
    Fast (40 ns) Write Pulse
  • Asynchronous Clear (to 0 V) Function
  • Serial Output Pin Facilitates Daisy Chaining
  • Unipolar or Bipolar Output
  • Low Glitch: 15 nV-s
  • Low THD+N: 0.009%
AD660
Monolithic 16-Bit Serial/Byte DACPORT
AD660 Functional Block Diagram AD660 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5570 PRODUCTION True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
AD5780 PRODUCTION System Ready, 18-Bit ±1 LSB INL, Voltage Output DAC
AD5761R PRODUCTION Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference
AD5541A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP
AD5542A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on AD660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed