AD5444
PRODUCTION12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface
- Part Models
- 2
- 1ku List Price
- Starting From $3.19
Part Details
- 12 MHz multiplying bandwidth
- INL of ±0.5 LSB at 12 bits
- Pin-compatible 12-/14-bit current output DAC
- 2.5 V to 5.5 V supply operation
- 10-lead MSOP package
- ±10 V reference input
- 50 MHz serial interface
- 2.7 MSPS update rate
- Extended temperature range: −40°C to +125°C
- 4-quadrant multiplication
- Power-on reset with brownout detection
- 0.4 µA typical current consumption
- Guaranteed monotonic
The AD5444 / AD5446 are CMOS 12-bit and 14-bit, current output, digital-to-analog converters (DACs). Operating from a single 2.5 V to 5.5 V power supply, these devices are suited for battery-powered and other applications.
As a result of the CMOS submicron manufacturing process, these parts offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.
These DACs use a double-buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. On power-up, the internal shift register and latches are filled with 0s, and the DAC output is at zero scale.
The applied external reference input voltage (VREF) determines the full-scale output current. These parts can handle ±10 V inputs on the reference, despite operating from a single-supply power supply of 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The AD5444 / AD5446 DACs are available in small 10-lead MSOP packages, which are pin-compatible with the AD5425 / AD5426 / AD5432 / AD5443 family of DACs.
The EVAL-AD5443/EVAL-AD5446/EVAL-AD5453 board is available for evaluating DAC performance.
APPLICATIONS
- Portable, battery-powered applications
- Waveform generators
- Analog processing
- Instrumentation applications
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Solutions Bulletin & Brochure 2
Device Drivers 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5444YRMZ | 10-Lead MSOP | ||
AD5444YRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 3, 2021 - 21_0043 Datasheet Correction for selected AD544X and AD545X parts |
||
AD5444YRMZ | PRODUCTION | |
AD5444YRMZ-REEL7 | PRODUCTION | |
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5444YRMZ | PRODUCTION | |
AD5444YRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5444YRMZ | PRODUCTION | |
AD5444YRMZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5444YRMZ | PRODUCTION | |
AD5444YRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 4
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Operational Amplifiers (Op Amps) 9 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
OP1177 | PRODUCTION | Precision Low Noise, Low Input Bias Current Single Operational Amplifier |
ADA4077-2 | RECOMMENDED FOR NEW DESIGNS | 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier |
AD8505 | PRODUCTION | 20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp |
ADA4051-1 | PRODUCTION | 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier |
ADA4528-1 | PRODUCTION | Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp |
AD8065 | PRODUCTION | High Performance, 145 MHz FastFET™ Op Amps |
AD8510 | PRODUCTION |
Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier |
Voltage References 5 | ||
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
ADR01 | PRODUCTION | Ultracompact, Precision 10.0 V Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool