AD8036

PRODUCTION

Unity Gain Stable - Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps

Viewing:

Part Details

  • Superb clamping characteristics
    • 3 mV clamp error
    • 1.5 ns overdrive recovery
    • Minimized nonlinear clamping region
    • 240 MHz clamp input bandwidth
    • ±3.9 V clamp input range
  • Wide bandwidth
    • Small signal: 240 MHz
    • Large signal (4 V p-p): 195 MHz
  • Good DC characteristics
    • 2 mV offset
    • 10 μV/°C drift
  • Ultralow distortion, low noise
    • –72 dBc typ @ 20 MHz
    • 4.5 nV/√Hz input voltage noise
  • High speed
    • Slew rate 1500 V/s
    • Settling 10 ns to 0.1%, 16 ns to 0.01%
  • ±3 V to ±5 V supply operation
AD8036
Unity Gain Stable - Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps
AD8036-AD8037-pcl
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
VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-AD8036

AD8036 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8036. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8036
AD8036 Evaluation Board

Latest Discussions

Recently Viewed