LTC2380-24

PRODUCTION

24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter

Viewing:

Overview

  • Guaranteed 24-Bits No Missing Codes
  • ±0.5ppm INL (Typ)
  • Integrated Digital Filter with Real-Time Averaging
  • Low Power: 28mW at 2Msps
  • 100dB SNR (Typ) at 1.5Msps
  • 145dB Dynamic Range (Typ) at 30.5sps
  • –117dB THD (Typ) at fIN = 2kHz
  • 50Hz/60Hz Rejection
  • Digital Gain Compression (DGC)
  • Guaranteed Operation to 85°C
  • Single 2.5V Supply
  • Fully Differential Input Range Up to ±5V
  • 1.8V to 5V SPI-Compatible Serial I/O with Daisy- Chain Mode
  • 16-Lead MSOP and 4mm × 3mm DFN Packages

The LTC2380-24 is a low noise, low power, high speed 24-bit successive approximation register (SAR) ADC with an integrated digital averaging filter. Operating from a 2.5V supply, the LTC2380-24 has a ±VREF fully differential input range with VREF ranging from 2.5V to 5.1V. The LTC2380- 24 consumes only 28mW and achieves ±3.5ppm INL maximum and no missing codes at 24 bits.

The LTC2380-24 has an easy to use integrated digital averaging filter that can average 1 to 65536 conversion results real-time, dramatically improving dynamic range from 101dB at 1.5Msps to 145dB at 30.5sps. No separate programming interface or configuration register is required.

The high speed SPI-compatible serial interface supports 1.8V, 2.5V, 3.3V and 5V logic while also featuring a daisychain mode. The LTC2380-24 automatically powers down between conversions, reducing power dissipation at lower sampling rates.

Applications

  • Seismology
  • Energy Exploration
  • Medical Imaging
  • High Speed Data Acquisition
  • Industrial Process Control
  • ATE

LTC2380-24
24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter
Integral Nonlinearity vs Output Code Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

DC2289A CPLD Source Code

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Operational Amplifiers (Op Amps) 2
LT6237 RECOMMENDED FOR NEW DESIGNS Dual Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver
LT6203 PRODUCTION Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Voltage References 1
LTC6652 PRODUCTION Precision Low Drift Low Noise Buffered Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Linduino 3


Evaluation Kits

eval board
DC2289A-A

LTC2380-24 Demo Board | 24-Bit, 2Msps Fully Differential Input SAR ADC with Integrated Filter (Requires DC590, DC2026 or DC890)

Product Details

The LTC2380-24 and LTC2368-24 are low power, low noise, high speed, 24-bit SAR ADCs with an integrated digital averaging filter that operates from a single 2.5V supply. The demo manual refers to the LTC2380-24 but applies to both parts, the only difference being that the LTC2380-24 has fully differential inputs and the LTC2368-24 has pseudo-differential inputs. The LTC2380-24 has –117dB THD, consumes only 28mW and achieves ±4ppm INL max with no missing codes at 24 bits. The DC2289A demonstrates the DC and AC performance of the LTC2380-24 in conjunction with the DC590 or DC2026 QuikEval and DC890 PScope data collection boards. Use the DC590 or DC2026 to demonstrate DC performance such as peak-to-peak noise and DC linearity. Use the DC890 if precise sampling rates are required or to demonstrate AC performance such as SNR, THD, SINAD and SFDR. The Demonstration Circuit 2289A is intended to show recommended grounding, component placement and selection, routing and bypassing for this ADC.

DC2289A-A
LTC2380-24 Demo Board | 24-Bit, 2Msps Fully Differential Input SAR ADC with Integrated Filter (Requires DC590, DC2026 or DC890)
DC2289A-A Demo Board DC2289A-A Demo Board DC2289A-A Demo Board DC2289A-A Demo Board DC2289A - Demo Board Image DC2289A - Schematic

Latest Discussions

No discussions on LTC2380-24 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed