LTC3541-3
PRODUCTIONHigh Efficiency Buck + VLDO Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $2.92
Overview
- High Efficiency 500mA Buck Plus 300mA VLDO Regulator
- Auto Start-Up Powers VLDO/Linear Regulator Output Prior to Buck Output
- Independent 500mA High Efficiency Buck (VIN: 2.7V to 5.5V)
- 300mA VLDO Regulator with 30mA Standalone Mode
- No External Schottky Diodes Required
- Fixed Buck Output Voltage: 1.8V
- VLDO Input Voltage Range (LVIN: 1.675V to 5.5V)
- Fixed VLDO Output Voltage: 1.575V
- Selectable Fixed Frequency, Pulse-Skip Operation or Burst Mode® Operation
- Short-Circuit Protected
- Current Mode Operation for Excellent Line and Load Transient Response
- Shutdown Current: <3μA
- Constant Frequency Operation: 2.25MHz
- Low Dropout Buck Operation: 100% Duty Cycle
- Small, Thermally Enhanced, 10-Lead (3mm × 3mm) DFN Package
The LTC3541-3 combines a synchronous buck DC/DC converter with a very low dropout linear regulator (VLDO™regulator) and internal feedback resistor networks to provide two output voltages from a single input voltage with minimum external components. When configured for dual output operation, the LTC3541-3’s auto start-up feature will bring the 1.575V VLDO/linear regulator output into regulation in a controlled manner prior to enabling the 1.8V buck output without the need for external pin control. The 300mA VLDO/linear regulator output will source only 30mA until the buck output achieves regulation. The input voltage range is ideally suited for applications powered from a Li-Ion battery and 5V or 3.3V rails.
The synchronous buck converter provides a high efficiency output, typically 90%. It can provide up to 500mA of output current while switching at 2.25MHz, allowing the use of small surface mount inductors and capacitors. A mode select pin allows Burst Mode operation to be enabled for higher efficiency at light load currents, or disabled for lower noise, constant frequency operation.
The VLDO regulator provides a low noise, low voltage output capable of providing up to 300mA of output current using only a 2.2μF ceramic capacitor. The input supply voltage of the VLDO regulator (LVIN) may come from the buck regulator or a separate supply.
| Options | Vout Switcher (V) | Vout VLDO |
| LTC3541 | Adj. down to 0.8V | Adj. down to 0.4V |
| LTC3541-1 | Adj. down to 0.8V | Adj down to 0.4V |
| LTC3541-2 | 1.875V fixed | 1.5V fixed |
| LTC3541-3 | 1.8V fixed | 1.575 fixed |
Applications
- Digital Cameras
- Cellular Phones
- PC Cards
- Wireless and DSL Modems
- Other Portable Power Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3541EDD-3#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3541EDD-3#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3541
- LTC3541-1
- LTC3541-2
- LTC3541-3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC3541-3 yet. Have something to say?
Start a Discussion on EngineerZone®