LTC3541-1

PRODUCTION

High Efficiency Buck + VLDO Regulator

Viewing:

Overview

  • High Efficiency, 500mA Buck Plus 300mA VLDO Regulator
    • Auto Start-Up Powers VLDO/Linear Regulator Output Prior to Buck Regulator Output
  • Independent High Efficiency, 500mA Buck (VIN: 2.7V to 5.5V)
  • 300mA VLDO Regulator with 30mA Standalone Mode
  • No External Schottky Diodes Required
  • Buck Output Voltage Range: 0.8V to 5V
  • VLDO Input Voltage Range (LVIN): 0.9V to 5.5V
  • VLDO Output Voltage Range VLDO: 0.4V to 4.1V
  • Selectable Fixed Frequency, Pulse-Skip Operation or Burst Mode® Operation
  • Short-Circuit Protected
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Constant Frequency Operation: 2.25MHz
  • Low Dropout Buck Operation: 100% Duty Cycle
  • Small, Thermally Enhanced, 10-Lead (3mm × 3mm) DFN Package

The LTC3541-1 combines a synchronous buck DC/DC converter with a very low dropout linear regulator (VLDO) to provide up to two output voltages from a single input voltage with minimal external components. When configured for dual output operation, the LTC3541-1’s auto start-up feature will bring the VLDO/linear regulator output into regulation in a controlled manner prior to enabling the Buck regulator output without the need for external pin control. Buck output prior to VLDO/linear regulator output sequencing may also be obtained via external pin control. The input voltage range is ideally suited for Li-Ion battery-powered applications, as well as powering sub-3.3V logic from 5V or 3.3V rails.

The synchronous buck converter provides a high efficiency output, typically 90%, capable of providing up to 500mA of continuous output current while switching at 2.25MHz, allowing the use of small surface mount inductors and capacitors. A mode-select pin allows Burst Mode operation to be enabled for higher efficiency at light load currents, or disabled for lower noise, constant frequency operation.

The VLDO regulator provides a low noise, low voltage output capable of providing up to 300mA of continuous output current using only a 2.2µF ceramic capacitor. The input supply voltage of the VLDO regulator (LVIN) may come from the buck regulator or a separate supply.

Options VOUT Switcher (V) VOUT VLDO Auto Start-Up Sequencing
LTC3541 Adj. down to 0.8V Adj. down to 0.4V Switcher, then VLDO
LTC3541-1 Adj. down to 0.8V Adj. down to 0.4V VLDO, then switcher
LTC3541-2 1.875V fixed 1.5V fixed Switcher, then VLDO
LTC3541-3 1.8V fixed 1.575V fixed VLDO, then switcher

Applications

  • PDAs/Palmtop PCs
  • Digital Cameras
  • Cellular Phones
  • PC Cards
  • Wireless and DSL Modems
  • Other Portable Power Systems

LTC3541-1
High Efficiency Buck + VLDO Regulator
LTC3541-1 Typical Application Buck (Burst) Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3541
  • LTC3541-1
  • LTC3541-2
  • LTC3541-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC970A-B

LTC3541-1 Demo Board | 3V ≤ VIN ≤ 5.5V, VOUT1 (Buck) = 1.8V or 2.5V @ 500mA, VOUT2 (VLDO) = 0.8V/1.2V/1.5V/1.8V @ 300mA

Product Details

Demonstration circuit DC970A-A and DC970A-B feature the LTC3541 and LTC3541-1 respectfully, and provide a high efficiency, synchronous buck plus VLDO linear regulator. For the LTC3541, the buck regulator powers up before the linear regular, and for the LTC3541-1, the linear regulator powers up first.


The DC970A has an input voltage range of 3.0V to 5.5V. The jumper selectable (2.5V or 1.8V) buck regulator output is capable of delivering up to 500mA of output current; the jumper selectable (0.8V, 1.2V, 1.5V or 1.8V) linear regulator output is capable of delivering up to 300mA of current.

DC970A-B
LTC3541-1 Demo Board | 3V ≤ VIN ≤ 5.5V, VOUT1 (Buck) = 1.8V or 2.5V @ 500mA, VOUT2 (VLDO) = 0.8V/1.2V/1.5V/1.8V @ 300mA
DC970A-A - Schematic

Latest Discussions

No discussions on LTC3541-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed