LTC3541
PRODUCTIONHigh Efficiency Buck + VLDO Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $2.92
Overview
- High Efficiency, 500mA Buck Plus 300mA VLDO™ Regulator
- Auto Start-Up Powers Buck Output Prior to VLDO/Linear Regulator Output
- Independent High Efficiency, 500mA Buck (VIN: 2.7V to 5.5V)
- 300mA VLDO Regulator with 30mA Standalone Mode
- No External Schottky Diodes Required
- Buck Output Voltage Range: 0.8V to 5V
- VLDO Input Voltage Range (LVIN): 0.9V to 5.5V
- VLDO Output Voltage Range VLDO: 0.4V to 4.1V
- Selectable Fixed Frequency, Pulse-Skip Operation or Burst Mode® Operation
- Short-Circuit Protected
- Current Mode Operation for Excellent Line and Load
- Transient Response
- Constant Frequency Operation: 2.25MHz
- Low Dropout Buck Operation: 100% Duty Cycle
- Small, Thermally Enhanced, 10-Lead (3mm × 3mm) DFN Package
The LTC3541 combines a synchronous buck DC/DC converter with a very low dropout linear regulator (VLDO) to provide up to two output voltages from a single input voltage with minimal external components. When configured for dual output operation, the LTC3541’s auto start-up feature will bring the Buck output into regulation in a controlled manner prior to enabling the VLDO regulator output without the need for external pin control. VLDO/linear regulator output prior to Buck output sequencing may also be obtained via external pin control. The input voltage range is ideally suited for Li-Ion battery-powered applications, as well as powering sub-3.3V logic from 5V or 3.3V rails.
The synchronous buck converter provides a high efficiency output, typically 90%, capable of providing up to 500mA of continuous output current while switching at 2.25MHz, allowing the use of small surface mount inductors and capacitors. A mode-select pin allows Burst Mode operation to be enabled for higher efficiency at light load currents, or disabled for lower noise, constant frequency operation.
The VLDO regulator provides a low noise, low voltage output capable of providing up to 300mA of continuous output current using only a 2.2μF ceramic capacitor. The input supply voltage of the VLDO regulator (LVIN) may come from the buck regulator or a separate supply.
| Options | Vout Switcher (V) | Vout VLDO | Auto Start Up Sequencing |
| LTC3541 | Adj. down to 0.8V | Adj. down to 0.4V | Switcher, then VLDO |
| LTC3541-1 | Adj. down to 0.8V | Adj down to 0.4V | VLDO, then switcher |
| LTC3541-2 | 1.875V fixed | 1.5V fixed | Switcher, then VLDO |
| LTC3541-3 | 1.8V fixed | 1.575 fixed | VLDO, then switcher |
Applications
- PDAs/Palmtop PCs
- Digital Cameras
- Cellular Phones
- PC Cards
- Wireless and DSL Modems
- Other Portable Power Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3541EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3541EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC3541EDD#PBF | PRODUCTION | |
| LTC3541EDD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3541
- LTC3541-1
- LTC3541-2
- LTC3541-3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3541 yet. Have something to say?
Start a Discussion on EngineerZone®