TMC2160
新規設計に推奨Stepper motor driver 8 to 60V, for external N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2, SpreadCycle and StealthChop2
- 製品モデル
- 2
- 1Ku当たりの価格
- 価格は未定
製品情報
- 2-phase stepper motors from 1A to several 10A coil current
- Step/Dir Interface with microstep interpolation MicroPlyer™
- Voltage Range 8 to 60V DC
- SPI Interface
- Highest Resolution 256 microsteps per full step
- StealthChop2™ for quiet operation and smooth motion
- Resonance Dampening for mid-range resonances
- SpreadCycle™ highly dynamic motor control chopper
- DcStep™ load dependent speed control
- StallGuard2™ high precision sensorless motor load detection
- CoolStep™ current control for energy savings up to 75%
- Passive Braking and freewheeling mode
- Full Protection & Diagnostics
- Compact Size 7x7mm2 (body) TQFP48 package
The TMC2160 is a high-power stepper motor gate driver IC with SPI interface. It features industries’ most advanced stepper motor driver with simple Step/Dir interface.
Using external transistors, highly dynamic, high torque drives can be realized. Based on ADI Trinamic's sophisticated SpreadCycle™ and StealthChop™ choppers, the driver ensures absolutely noiseless operation combined with maximum efficiency and best motor torque. High integration, high energy efficiency and a small form factor enable miniaturized and scalable systems for cost effective solutions.
The fully compatible TMC5160 offers an additional motion controller to make stepper motor control even easier.
Applications
- Robotics & Industrial Drives
- Textile, Sewing Machines
- Packing Machines
- Factory & Lab Automation
- High-speed 3D Printers
- Liquid Handling
- Medical
- Office Automation
- CCTV
- ATM, Cash Recycler
- Pumps and Valves
ドキュメント
データシート 1
アプリケーション・ノート 3
外形図 2
アナログ・ダイアログ 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| TMC2160A-TA | 48-Lead TQFP-CU (7mm x 7mm x 1mm) | ||
| TMC2160A-TA-T | 48-Lead TQFP-CU (7mm x 7mm x 1mm) |
これは最新改訂バージョンのデータシートです。