概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
回路説明
Rail / Function | Part Number | General Description of Part |
1V: VCC_CORE | LTM4620 |
Dual 13A or Single 26A DC/DC μModule Regulator |
1.5V, 2.5V, 3.3V: System Power 1.2V: GTX_AVTT |
LTM4627 | 15A DC/DC µModule regulator |
1.0V: GTX_AVCC, BRAM | LT3070 |
5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
1.8V: GTX_AUX, AUX, AUX_IO | ||
1.2V, 1.35V: System Power | LTM4628 | Dual 8A or Single 16A DC/DC μModule Regulator |
1.8V, 3.3V: System Power | ||
1.5V: VADJ_FMC | LTM4618 | 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization |
Clock for µModule Regulators | LTC6900 | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
製品サンプル
製品 |
概要 |
サンプル提供可能な
|
LTC6900 | 1kHz~20MHzの周波数を抵抗で設定可能な低消費電力SOT-23発振器 |
LTC6900CS5#TRMPBF LTC6900IS5#TRMPBF |
LTM4628 | デュアル8A またはシングル16A出力の DC/DC µModule レギュレータ | |
LTM4627 | 15A DC/DC μModuleレギュレータ | |
LTM4620 | デュアル13Aまたはシングル26A DC/DC µModuleレギュレータ | |
LTM4618 | トラッキング機能と周波数同期を備えた6A DC/DC µModuleレギュレータ | |
LT3070 | 損失電圧85mV、低ノイズ、出力設定可能な5Aリニア・レギュレータ |
LT3070EUFD#PBF LT3070IUFD#PBF |