概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
関連資料
Demo Board Schematic (1)
回路説明
製品サンプル
製品 |
概要 |
サンプル提供可能な
|
LT3461 | ThinSOTパッケージ、ショットキー内蔵の1.3MHz/3MHz昇圧DC/DCコンバータ |
LT3461ES6#TRMPBF |
LT1963 | 1.5A、低ノイズ、高速過渡応答LDOレギュレータ |
LT1963EFE#PBF LT1963EFE-1.5#PBF LT1963EFE-1.8#PBF LT1963EFE-2.5#PBF LT1963EFE-3.3#PBF LT1963EQ#PBF LT1963EQ-1.5#PBF LT1963EQ-1.8#PBF LT1963EQ-2.5#PBF LT1963EQ-3.3#PBF LT1963ES8#PBF LT1963ES8-1.5#PBF LT1963ES8-1.8#PBF LT1963ES8-2.5#PBF LT1963ES8-3.3#PBF LT1963EST-1.5#PBF LT1963EST-1.8#PBF LT1963EST-2.5#PBF LT1963EST-3.3#PBF LT1963ET#06PBF LT1963ET#30PBF LT1963ET#31PBF LT1963ET#PBF LT1963ET-1.5#30PBF LT1963ET-1.5#PBF LT1963ET-1.8#30PBF LT1963ET-1.8#PBF LT1963ET-2.5#PBF LT1963ET-3.3#06PBF LT1963ET-3.3#30PBF LT1963ET-3.3#PBF |
LT1117 | 可変出力および2.85V、3.3V、5V固定出力の、800mA低損失正電圧レギュレータ |
LT1117CM#PBF LT1117CM-2.85#PBF LT1117CM-3.3#PBF LT1117CM-5#PBF LT1117CST#PBF LT1117CST-2.85#PBF LT1117CST-3.3#PBF LT1117CST-5#PBF LT1117IST#PBF LT1117IST-2.85#PBF LT1117IST-3.3#PBF LT1117IST-5#PBF |
LT1959 | 4.5A、500kHz降圧スイッチング・レギュレータ |
LT1959CR#PBF LT1959CS8#PBF LT1959IR#PBF LT1959IS8#PBF |
LTC3413 | DDR/QDRメモリ終端用、3A、2MHzモノリシック同期整流式レギュレータ |
LTC3413EFE#PBF LTC3413IFE#PBF |
LTM4603 | PLL、出力トラッキングおよび マージニングを備えた 20V、6A DC/DC μModuleレギュレータ |