製品概要

機能と利点

  • Full featured evaluation board for the AD7091R-2/AD7091R-4/AD7091R-8 family
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible ( EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

製品概要

The EVAL-AD7091R-2SDZ, EVAL-AD7091R-4SDZ, and EVAL-AD7091R-8SDZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7091R-2/ AD7091R-4/ AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP connector (J13). The SDP board ( EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.

On-board components include: the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 volt precision micropower, low dropout, low voltage reference.

Additional Equipment

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

推奨システム動作環境

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。