Terasic DE0-Nano-SoC Kit / Atlas-SoC Kit
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
The DE0-Nano-SoC Development Kit presents a robust hardware design platform built around the Altera System-on-Chip (SoC) FPGA, which combines the latest dual-core Cortex-A9 embedded cores with industry-leading programmable logic for ultimate design flexibility. Users can now leverage the power of tremendous re-configurability paired with a high-performance, low-power processor system. Altera’s SoC integrates an ARM-based hard processor system (HPS) consisting of processor, peripherals and memory interfaces tied seamlessly with the FPGA fabric using a high-bandwidth interconnect backbone. The DE0-Nano-SoC development board is equipped with high-speed DDR3 memory, analog to digital capabilities, Ethernet networking, and much more that promise many exciting applications. The DE0-Nano-SoC Development Kit contains all the tools needed to use the board in conjunction with a computer that runs the Microsoft Windows XP or later.
What's different between the DE0-Nano-SoC kit and the Atlas-SoC kit?
The hardware is the same for the DE0-Nano-SoC kit and the Atlas-SoC kit. The only difference is the getting-started process for the two kits. Users can freely use the DE0-Nano-SoC kit resources on the Atlas-SoC kit and vice versa.
| Rail/Function | Part Number | General Description of Part |
| 1.1 V: VCCINT (FPGA Core) 1.1V: HPS Core (FPGA Hardened Core) 3.3V: VCCIO |
LTC3612 | 3A, 4MHz Synchronous Step-Down DC/DC Convertor |
| 1.5V: VCCIO | LT3080 | Adjustable 1.1A Single Resister Low Dropout Regulator |
| 9V: HDR | LT3580 | Boost/Inverting DC/DC Converter with 2A Switch, Soft-Start, and Synchronozation |