Automotive Exterior LED Lighting Solutions: Brighter and Safer

Sep 12 2022

This video demonstrates ADI's solutions for automotive lighting trends, such as dynamic lighting and complex animations. This demo shows two of ADI's latest products: MAX25603, dual string 4-switch buck-boost LED driver MAX25630, 4x24 matrix LED driver The MAX25603 uses time-sharing to drive all front lighting lamps using a single IC and is highly efficient so can drive high power applications, whereas the MAX25630 allows customers to drive and control up to 96 LEDs with individual dimming while maintaining a robust interface and reduced EMI. ADI's highly integrated exterior LED driver solutions combine high efficiency and strong EMI/EMC performance allowing customers to meet the latest trends.

Automotive Exterior LED Lighting Solutions: Brighter and Safer

Sep 12 2022
This video demonstrates ADI's solutions for automotive lighting trends, such as dynamic lighting and complex animations. This demo shows two of ADI's latest products: MAX25603, dual string 4-switch buck-boost LED driver MAX25630, 4x24 matrix LED driver The MAX25603 uses time-sharing to drive all front lighting lamps using a single IC and is highly efficient so can drive high power applications, whereas the MAX25630 allows customers to drive and control up to 96 LEDs with individual dimming while maintaining a robust interface and reduced EMI. ADI's highly integrated exterior LED driver solutions combine high efficiency and strong EMI/EMC performance allowing customers to meet the latest trends.