Wideband I/Q Demodulation for Zero-IF High Dynamic Range Receivers
Sep 18 2017
5G LTE is on the way. These systems will require more bandwidth, and use more complex modulation formats. The LTC5586 High Linearity IQ Demodulator finds applications in 5G DPD PAs as an observation receiver, and in microwave/mm-wave gigabit backhaul receivers. Many features are digitally programmable, including RF input selection, baseband gain and DC offsets, quadrature gain/phase adjustments, and linearity adjustments.
Wideband I/Q Demodulation for Zero-IF High Dynamic Range Receivers
Sep 18 2017
5G LTE is on the way. These systems will require more bandwidth, and use more complex modulation formats. The LTC5586 High Linearity IQ Demodulator finds applications in 5G DPD PAs as an observation receiver, and in microwave/mm-wave gigabit backhaul receivers. Many features are digitally programmable, including RF input selection, baseband gain and DC offsets, quadrature gain/phase adjustments, and linearity adjustments.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}