Overview
Product Details
The DC9007 SmartMesh® WirelessHART Starter Kit provides all the tools for evaluating SmartMesh network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application development.
The DC9007 Starter Kit includes five motes, or nodes (DC9003A-C), to enable users to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.
The DC9003A-C Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) to enable application software development. The DC9007 Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.
The SmartMesh WirelessHART Starter Kit – includes the following items:
- One Packaged Manager (LTP5903CEN-WHRB)
- Five Evaluation / Development Motes (DC9003A-C)
- One Eterna Interface Card (DC9006), which includes a DC9004 adapter card
- Additional CR2032 batteries
- Cables
| Software Utility | Description | Download Link |
| SmartMesh SDK (optional) | Software development kit used to interact with the devices’ Application Programming Interface (API) | GitHub Repository |
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
-
DC9007A SmartMesh WirelessHART Starter Kit Flyer9/4/2013PDF387K
-
SmartMesh WirelessHART Tools Guide12/4/2015PDF8M
-
DC9006A - Design Files11/17/2014ZIP2M
-
DC9003 - Design Files6/5/2013ZIP1M
-
Condition-Based Monitoring3/26/2019PDF1 M
-
SmartMesh Brochure4/4/2017PDF4M
-
SmartMesh WirelessHART Easy Start Guide6/18/2014PDF918K