Overview
Features and Benefits
- Bluetooth SMA connector with a 2.4GHz Hinged Whip Antenna
- 1.28in 128 × 128 Monochrome TFT Display
- 64MB XIP Flash
- 1MB XIP RAM
- Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
- Digital Audio Microphone
- USB 2.0 Micro B Interface
- USB 2.0 Micro B to Serial UARTs
- Selection with Jumpers Between UART1 and UART2
- Micro SD Card Interface
- Select GPIOs Accessed Through a 0.1in Header
- Access to the 8 Analog Inputs Through a 0.1in Header
- Arm® or SWD JTAG 20-Pin Header
- 1-Wire RJ11 Port
- Can Be Solely Sourced by a Coin Cell Battery
- Board Power Provided by Either USB Port
- Individual Power Measurement on All IC Rails Through Jumpers
- On-Board 1.8V and 3.3V Regulators
- Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches
Product Details
The MAX32666 EV kit provides a platform for evaluat- ing the capabilities of the MAX32665 and MAX32666 high-efficiency Arm® microcontrollers and audio DSP for wearable and hearable device applications.
Applications
- Connected Home
- Gaming Devices
- Hearables
- Industrial Sensors
- Payment/Fitness/Medical Wearables
- Telemedicine
Markets and Technologies
-
- Therapy Device Solutions for Healthcare
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
- Non-Invasive Blood Pressure (NIBP) Solutions
Applicable Parts
Documentation & Resources
-
MAX32665EVKIT-MAX32666EVKIT: Evaluation Kit for the MAX32665/MAX32666/MAX32667/MAX32668 Data Sheet (Rev. 5)4/15/2021PDF3M
-
UG-6245: Getting Started with Eclipse5/24/2016PDF787K
-
MAX32666EVKIT Gerber File - Design Files11/6/2023ZIP672K