Overview

Product Details

The EVAL-ADUCM331QSPZ development system supports ADuCM330 and ADuCM331 devices and allows a flexible platform for evaluation of the ADuCM330/ADuCM331 silicon. It allows quick removal and insertion of a device via a 32-lead LFCSP socket. It also provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the applications board to assist in debugging and simple code development. Sample code projects are also provided to show key features of each peripheral and examples of how they can be configured.

Markets and Technologies

Applicable Parts

Package Contents

  • Evaluation board (EVAL-ADUCM331QSPZ) that facilitates evaluation of the device with minimum external component
  • Analog Devices, Inc., J-Link OB emulator (USB-SWD/UART-EMUZ)
  • USB cable


Getting Started

Software Installation Procedure


Items required to get started are:


  • Keil uvision V5 or higher
  • Segger debugger interface driver and utilities

Complete the steps described in this section before plugging any of the USB devices into the PC.


Support files for Keil are provided on the ftp site. For Keil v5 upwards, CMSIS packs are required and are available from the ADuCM330/ADuCM331 product pages.


Installing


To install the software, take the following steps:


  1. Close all open applications.
  2. Download and install Keil uVision v5 (or higher) from the Keil website.
  3. From the Segger website download and install the J-Link software & documentation pack for Windows. 
  4. From the ADuCM330/ADuCM331 product page, download the CMSIS pack for ADuCM330/ADuCM331

Documentation & Resources

Software

Evaluation Software

Segger
The J-Link software & documentation pack gives you the USB drivers needed for your system, a number of utilities as well as a dynamically linkable library (DLL on Windows) used by most of the IDEs and debuggers using J-Link.
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.