User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Ready SPI interface for setup and control
- Easy connection to test equipment
Product Details
The ADA8282CP-EBZ is designed to aid in the evaluation of the ADA8282 radar receive path analog front-end (AFE). The board connects to the system demonstration platform (SDP) for easy configuration of registers through SPI, along with headers to allow configuration using other platforms. It also includes on-board options to provide manual reset capability to the part.This user guide provides quick start instructions for working with the board.
Full specifications for the ADA8282 are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.
Markets and Technologies
-
- Protocol Analyzer Solutions
- Noise, Vibration, and Harshness (NVH) Automotive Solutions
- Power Circuit Solutions for Instrumentation
- Impedance Measurement and Analysis Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Analytical Instruments
Applicable Parts
Documentation & Resources
-
UG-846: Evaluating the ADA8282 Radar Receive Path AFE (Rev. A)8/3/2015PDF4 M