TMP04
PRODUCTIONTemperature Sensor: Serial Digital Output Thermometers CMOS/TTL Comp.
- Part Models
- 4
- 1ku List Price
- Starting From $6.04
Overview
- Low cost 3-pin package
- Modulated serial digital output
- Proportional to temperature
- ±1.5°C accuracy (typ) from –25°C to +100°C
- Specified –40°C to +100°C, operation to 150°C
- Power consumption 6.5 mW max at 5 V
- CMOS/TTL-compatible output
- Low voltage operation (4.5 V to 7 V)
The TMP03/TMP04 are monolithic temperature detectors that generate a modulated serial digital output that varies in direct proportion to the temperature of the device. An onboard sensor generates a voltage precisely proportional to absolute temperature which is compared to an internal voltage reference and input to a precision digital modulator. The ratiometric encoding format of the serial digital output is independent of the clock drift errors common to most serial modulation techniques such as voltage-to-frequency converters. Overall accuracy is ±1.5°C (typical) from –25°C to +100°C, with excellent transducer linearity. The digital output of the TMP04 is CMOS/TTL compatible, and is easily interfaced to the serial inputs of most popular microprocessors. The open-collector output of the TMP03 is capable of sinking 5 mA. The TMP03 is best suited for systems requiring isolated circuits utilizing optocouplers or isolation transformers.
The TMP03 and TMP04 are specified for operation at supply voltages from 4.5 V to 7 V. Operating from 5 V, supply current (unloaded) is less than 1.3 mA.
The TMP03/TMP04 are rated for operation over the –40°C to +100°C temperature range in the low cost TO-92, SO-8, and TSSOP-8 surface mount packages. Operation extends to 150°C with reduced accuracy.
Applications
- Isolated sensors
- Environmental control systems
- Computer thermal monitoring
- Thermal protection
- Industrial process control
- Power system monitors
Documentation
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMP04FSZ | 8-Lead SOIC | ||
| TMP04FSZ-REEL | 8-Lead SOIC | ||
| TMP04FT9 | 3-Lead TO-92 | ||
| TMP04FT9Z | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| TMP04FSZ | PRODUCTION | |
| TMP04FSZ-REEL | PRODUCTION | |
| TMP04FT9 | PRODUCTION | |
| TMP04FT9Z | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.