TMC5130
RECOMMENDED FOR NEW DESIGNSSilent stepper motor cDriver 4.75 to 46V, up to 1.4ARMS with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 2-phase stepper motors up to 2A coil current (2.5A peak)
- Voltage Range 4.75 to 46V DC
- Motion Controller with sixPoint™ ramp
- Step/Dir Interface with microstep interpolation MicroPlyer™
- SPI & Single Wire UART
- Encoder Interface and 2x Ref.-Switch Input
- Highest Resolution 256 microsteps per full step
- StealthChop™ for extremely quiet operation and smooth motion
- Compact Size 7x7mm2
- SpreadCycle™ highly dynamic motor control chopper
- DcStep™ load dependent speed control
- StallGuard2™ high precision sensorless motor load detection
- CoolStep™ current control for energy savings up to 75%
- Integrated Current Sense Option
- Passive Braking and freewheeling mode
- Full Protection & Diagnostics
- TQFP48 package
The TMC5130 cDriver™ is an integrated motor driver and motion controller solution for 3D-printing, CCTV cameras, pumps and other automated equipment applications. The device has an integrated SixPoint™ ramp controller, a microstepping indexer, the sensorless stall detection technology StallGuard2™ and the completely noiseless current control mode StealthChop™ and is intended to drive a bipolar stepper motor. The output driver block consists of low RDSon N-Channel power MOSFETs configured as full H-bridges to drive the motor windings. The TMC5130 is capable of driving up to 2.5A of current from each output (with proper heatsinking). TMC5130 is designed for a supply voltage of 546V. The to device provides a SPI interface for configuration and diagnostics and a step and direction interface.
Applications
- Textile, Sewing Machines
- Lab & Factory Automation
- 3D Printers
- Liquid Handling
- Medical
- Office Automation
- CCTV, Security
- ATM, Cash recycler
- POS
- Pumps and Valves
- Heliostat Controller
Documentation
Data Sheet 2
Application Note 8
Thought Leadership 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC5130A-TA | TQFP | ||
| TMC5130A-TA-T | TQFP |
This is the most up-to-date revision of the Data Sheet.