TMC2241

RECOMMENDED FOR NEW DESIGNS

65V 2ARMS Smart Integrated Stepper Driver with S/D and SPI

65V 2ARMS+ Smart Integrated Stepper Driver with S/D and SPI

Viewing:

Overview

  • Voltage Range: 4.5V to 65V DC
  • Low RON (HS + LS): 0.31Ω Typical (TA = 25°C)
  • Current Ratings per H-Bridge (Typical at 25°C):
    • 2ARMS (2.8A Sine Peak) at VS = 24V
    • 1.7ARMS (2.4A Sine Peak) at VS = 48V
  • Fully Integrated Lossless Current Sensing
  • Step/Direction (S/D) Interface with MicroPlyer StepInterpolation
  • SPI and Single-Wire UART
  • Encoder Interface
  • Highest Resolution of 256 Microsteps per Full Step
  • Flexible Wave Table and Phase Shift to Match Motor
  • StealthChop2 Silent Motor Operation
  • SpreadCycle Highly Dynamic Motor Control Chopper
  • Jerk-Free Combination of StealthChop2 andSpreadCycle
  • StallGuard2 and StallGuard4 Sensorless Motor LoadDetection
  • CoolStep Current Control for Energy Savings up to75%
  • Passive Braking and Freewheeling Mode
  • Motor Phase Temperature Estimation
  • Chip Temperature Measurement
  • General Purpose Analog Input
  • Full Protection and Diagnostics
  • Overvoltage Protection Output
  • Compact 5mm x 7mm TQFN38 Package
TMC2241
65V 2ARMS Smart Integrated Stepper Driver with S/D and SPI
TMC2241 Functional Block Diagram TMC2241 Pin Configuration TMC2241 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP122 PRODUCTION 5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Fixed Output Voltage
Protection Switches & Controllers 1
MAX17616 PRODUCTION 3V to 80V, 7A, Current-Limiter with OV/Surge, UV, Reverse Polarity, Loss of Ground Protection and PMBus Interface
Switching Regulators & Controllers 1
LT3973 PRODUCTION 42V, 750mA Step-Down Regulator with 2.5μA Quiescent Current and Integrated Diodes
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
TMC2241-EVKIT

TMC2241 Smart High-Performance Stepper Motor Controller and Driver IC

Features and Benefits

  • 4.5V to 65V DC Single-Supply Voltage Range
  • Current Ratings per H-Bridge (25°C, typ):
    • IRMS = 2ARMS (2.8A sine peak) at VS = 24V
    • IRMS = 1.7ARMS (2.4A sine peak) at VS = 48V
    • SPI and Single-Wire UART
    • Encoder Interface and Step/Dir Input
    • Brake Output

Product Details

The TMC2241-EVKIT is part of the ADI-Trinamic evaluation board system. The boards included in this kit, in combination with the TMCL-IDE, allow an uncomplicated first evaluation of the TMC2241, while also providing full control of all its features.

The TMC2241 is a smart, high-performance, stepper motor controller and driver IC with serial communication interfaces (SPI, UART) and extensive diagnostic capabilities. It combines a flexible, jerk-optimized ramp generator for automatic target positioning. It also features the industry’s most advanced stepper motor driver based on a 256-microstep, built-in indexer and fully integrated 65V, 3.0AMAX H-bridges plus nondissipative integrated current sensing (ICS).

TMC2241-EVKIT
TMC2241 Smart High-Performance Stepper Motor Controller and Driver IC
TMC2241-EVKIT Board Photo Angle View TMC2241-EVKIT Board Photo Bottom View TMC2241-EVKIT Board Photo Top View

Latest Discussions

No discussions on TMC2241 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed