RH117
RH117
PRODUCTIONPositive Adjustable Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $369.15
Viewing:
Overview
Absolute Maximum Ratings
- Power Dissipation: Internally Limited
- Input-to-Output Voltage Differential: 40V
- Operating Junction
- Temperature Range: -55°C to 150°C
- Storage Temperature Range: -65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH117 is a 3-terminal positive adjustable regulator capable of supplying up to 0.5A (H package) or 1.5A (K package). The output is adjusted using two external resistors for a range of 1.2V to 37V. The devices have full current limit thermal overload safe area protection, all of which remain functional even if the adjustment terminal is disconnected.
The wafer lots are processed to ADI’s in-house Class S flow to yield circuits usable in stringent military applications. In addition to 883 processing, the RH117 is subjected to 100% burn-in in thermal limit.
Third Party Vendor Availability
Analog Devices partners with third party vendors who assemble and test packaged products with LTC RH Dice inside.
For MSK prefix products please click on the Part Number in the table below and scroll down the linked page to find the part number.
| Part Number | Description | SMD |
| MSK5972RH | 1.5A Positive Adjustable Voltage LDO Regulator | 5962-09213 |
| VRG8601 | 1.5A Dual Positive/Negative Adj. Regulator, Thru Hole | 5962-05219 |
| VRG8602 | 1.5A Dual Positive/Negative Adj. Regulator, Surf Mount | 5962-05219 |
| VRG8607 | 1.5A Dual Positive Adjustable Regulator, Thru Hole | 5962-05219 |
| VRG8608 | 1.5A Dual Positive Adjustable Regulator, Surf Mount | 5962-05219 |
| VRG8660 | 1.5A Positive Adjustable Regulator | 5962-09206 |
Documentation
Data Sheet 1
Controlled Drawings 2
Radiation Report 19
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RH117H | 3-Lead TO-39 | ||
| RH117HDICE | CHIPS OR DIE | ||
| RH117KDICE | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
| RH117H | PRODUCTION | |
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| RH117H | PRODUCTION | |
|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
| RH117H | PRODUCTION | |
| RH117HDICE | Obsolete | |
| RH117KDICE | PRODUCTION | |
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| RH117H | PRODUCTION | |
|
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
| RH117HDICE | Obsolete | |
| RH117KDICE | PRODUCTION | |
|
Dec 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| RH117HDICE | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- RH117H
- RH117K
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on RH117 yet. Have something to say?
Start a Discussion on EngineerZone®