PM108S

PRODUCTION

Aerospace Low Input Current Operational Amplifier

Viewing:

Overview

  • Low Offset Current: 200pA Max
  • Low Bias Current: 2nA Max
  • Low Power Consumption
  • Wide Supply Range: ±3V to ±20V
  • High Power-Supply Rejection Ratio
  • Low Offset Voltage Drift: 5µV/°C Max
  • High Common-Mode Input Range
  • High Common-Mode Rejection Ratio: 96dB Min
PM108S
Aerospace Low Input Current Operational Amplifier
PM108S 10-Pin Configuration PM108S 8-Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed