OP471S

PRODUCTION

Aerospace High Speed Low Noise Quad Op Amp

Viewing:

Overview

  • Excellent Speed: 8 V/µs Typ
  • Low Noise
  • Unity-Gain Stable
  • High Gain Bandwidth: 6.5 MHz Typ
  • Low Input Offset Voltage: 0.8 mV Max
  • Low Offset Voltage Drift
  • High Gain: 500 V/mV Min
  • Outstanding CMR: 105 dB Min
OP471S
Aerospace High Speed Low Noise Quad Op Amp
op471s-q-14 pin configuration op471s-f-24 pin configuration op471s-f-14-3 pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP471S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed