OP290

NOT RECOMMENDED FOR NEW DESIGNS

Low Voltage Dual Precision, Micropower Op Amp

Viewing:

Overview

  • Single-/Dual-Supply Operation, 1.6 V to 36 V, ±0.8 V to ±18 V
  • True Single-Supply Operation; Input and Output Voltage
  • Input/output ranges include ground
  • Low Supply Current (Per Amplifier), 20 µA Max
  • High Output Drive, 5 mA Min
  • Low Input Offset Voltage, 200 µV typical
  • High Open-Loop Gain, 400 V/mV Min
  • Outstanding PSRR, 5.6 µV/V Max
  • Industry Standard 8-Lead Dual Pinout
  • Available in Die Form
OP290
Low Voltage Dual Precision, Micropower Op Amp
OP290-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed