OP15S

PRODUCTION

Aerospace Precision JFET-Input Op Amp

Viewing:

Overview

  • Low Input Offset Voltage: 500µV Max
  • Low Input Offset Voltage Drift
  • Minimum Slew Rate Guaranteed
  • Temperature-Compensated Input Bias Controls
  • Guaranteed Input Bias Current @ 125°C
  • Bias Current Specified WARM UP Over Temperature
  • Internal Compensation
  • Low Input Noise Current
  • High Common-Mode Rejection Ratio
OP15S
Aerospace Precision JFET-Input Op Amp
OP15S Pin Configuration OP15S Pin Configuration 2 OP15S Pin Configuration 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP15S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed