OP11S

PRODUCTION

Aerospace Quad Matched 741-Type Op Amp

Viewing:

Overview

  • Guaranteed VOS: 500 μV maximum
  • Guaranteed matched CMRR: 94 dB minimum
  • Guaranteed matched VOS: 750 μV maximum
  • Low noise
  • Silicon-nitride passivation
  • Internal frequency compensation
  • Low crossover distortion
  • Continuous short-circuit protection
  • Low input bias current
OP11S
Aerospace Quad Matched 741-Type Op Amp
OP11S_F-14-1 Pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP11S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed