MAX9856

Obsolete

Low-Power Audio CODEC with DirectDrive Headphone Amplifiers

Highly Integrated CODEC Offers the Flexibility in Features to Adequately Address a Wide Variety of Portable Audio Applications

Viewing:

Overview

  • 1.71V to 3.6V Single-Supply Operation
  • Stereo 30mW DirectDrive Headphone Amplifier
  • Stereo 1VRMS DirectDrive Line Outputs (VDD = 1.8V) and Stereo Line Inputs
  • Low-Noise Stereo and Mono Differential Microphone Inputs with Automatic Gain Control and Noise Quieting
  • 9mW Playback Power Consumption (VDD = 1.8V)
  • 91dB 96kHz 18-Bit Stereo DAC
  • 85dB 48kHz 18-Bit Stereo ADC
  • Supports Any Master Clock Frequency from 10MHz to 60MHz
  • ADCs and DACs Can Run at Independent Sample Rates
  • Flexible Audio Mixing and Volume Control
  • Clickless/Popless Operation
  • Headset Detection Logic
  • I²C Control Interface
MAX9856
Low-Power Audio CODEC with DirectDrive Headphone Amplifiers
MAX9856: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 2
MAX9853 Obsolete Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs
MAX9851 Obsolete Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs
Audio Amplifiers 1
MAX9850 PRODUCTION Stereo Audio DAC with DirectDrive® Headphone Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed