MAX9851

Obsolete

Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs

Viewing:

Overview

  • +1.7V to +3.3V (Digital) and +2.6V to +3.3V (Analog) Operation
  • +2.6V to +5.5V Class D Speaker Amplifier Operation (Direct from Battery)
  • Low 26mW Quiescent Power Consumption (Playback)
  • High 98dB Power-Supply Rejection Ratio
  • 8kHz to 48kHz Sample Rate (Replay and Record)
  • Stereo 18-Bit ADC and DAC
  • Low-Noise Stereo Microphone Inputs and Stereo Line Inputs
  • Dual Source Digital Mixing (DAC)
  • Selectable Voiceband Filter for Recording/Playback Modes
  • Digital Filtering, Soft Mute, and Volume Control
  • Low-Noise, High-PSRR Microphone Bias Generator
  • Stereo DirectDrive Headphone Amplifier (2 x 50mW)
  • Mono DirectDrive Handset Receiver Amplifier (1 x 105mW)
  • Stereo Class D, Ultra-Low-EMI, Filterless Speaker Amplifier with Active Emissions Limiting (2 x 1.25W, 8Ω) (MAX9851)
  • Stereo Differential Line Output Amplifiers (MAX9853)
  • Clickless/Popless Operation
  • Flexible Shutdown Modes for Power Saving
  • Comprehensive Headset Detection
  • Ultra-Low Power Wake-Up on Headset Detection
MAX9851
Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs
MAX9851, MAX9853: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 1
MAX9853 Obsolete Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs
Audio Amplifiers 1
MAX9850 PRODUCTION Stereo Audio DAC with DirectDrive® Headphone Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed