MAX9250
LAST TIME BUY27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
Fully Integrated, Single-Link Deserializer for Digital Video Applications
- Part Models
- 5
- 1ku List Price
- Starting From $7.93
Overview
- Programmable ±4% or ±2% Spread-Spectrum Output for Reduced EMI (MAX9248)
- Proprietary Data Decoding for DC Balance and Reduced EMI
- Control Data Deserialized During Video Blanking
- Five Control Data Inputs are Single-Bit-Error Tolerant
- Output Transition Time is Scaled to Operating Frequency for Reduced EMI
- Staggered Output Switching Reduces EMI
- Output Enable Allows Busing of Outputs (MAX9250)
- Clock Pulse Stretch on Lock
- Wide ±2% Reference Clock Tolerance
- Synchronizes to MAX9247 Serializer Without External Control
- ISO 10605 and IEC 61000-4-2 Level 4 ESD Protection
- Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
- +3.3V Core Power Supply
- Space-Saving LQFP Package
- -40°C to +85°C and -40°C to +105°C Operating Temperature Ranges
The MAX9248/MAX9250 digital video serial-to-parallel converters deserialize a total of 27 bits during data and control phases. In the data phase, the LVDS serial input is converted to 18 bits of parallel video data and in the control phase, the input is converted to 9 bits of parallel control data. The separate video and control phases take advantage of video timing to reduce the serial-data rate. The MAX9248/MAX9250 pair with the MAX9247 serializer to form a complete digital video transmission system. For operating frequencies less than 35MHz, the MAX9248/MAX9250 can also pair with the MAX9217 serializer.
The MAX9248 features spread-spectrum capability, allowing output data and clock to spread over a specified frequency range to reduce EMI. The data and clock outputs are programmable for a spectrum spread of ±4% or ±2%. The MAX9250 features output enable input control to allow data busing.
Proprietary data decoding reduces EMI and provides DC balance. The DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The MAX9248/MAX9250 feature a selectable rising or falling output latch edge.
ESD tolerance is specified for ISO 10605 with ±10kV Contact Discharge and ±30kV Air-Gap Discharge.
The MAX9248/MAX9250 operate from a +3.3V ±10% core supply and feature a separate output supply for interfacing to 1.8V to 3.3V logic-level inputs. These devices are available in a 48-lead LQFP package and are specified from -40°C to +85°C or -40°C to +105°C.
Applications
- In-Vehicle Entertainment Systems
- LCD Displays
- Navigation System Displays
- Video Cameras
Documentation
Data Sheet 1
Application Note 2
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9250ECM+ | Low Quad Flatpack | ||
| MAX9250ECM/V+ | Low Quad Flatpack | ||
| MAX9250ECM/V+T | Low Quad Flatpack | ||
| MAX9250GCM+ | Low Quad Flatpack | ||
| MAX9250GCM+T | Low Quad Flatpack |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 7 | ||
| MAX9234 | PRE-RELEASE | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
| MAX9214 | PRE-RELEASE | Programmable DC-Balance 21-Bit Deserializers |
| MAX9242 | PRE-RELEASE | 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance |
| MAX9236 | PRE-RELEASE | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
| MAX9238 | PRE-RELEASE | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
| MAX9217 | LAST TIME BUY | 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer |
| MAX9244 | PRE-RELEASE | 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance |
Evaluation Kits
Latest Discussions
No discussions on MAX9250 yet. Have something to say?
Start a Discussion on EngineerZone®