MAX9248

LAST TIME BUY

27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers

Fully Integrated, Single-Link Deserializer for Digital Video Applications

Viewing:

Overview

  • Programmable ±4% or ±2% Spread-Spectrum Output for Reduced EMI (MAX9248)
  • Proprietary Data Decoding for DC Balance and Reduced EMI
  • Control Data Deserialized During Video Blanking
  • Five Control Data Inputs are Single-Bit-Error Tolerant
  • Output Transition Time is Scaled to Operating Frequency for Reduced EMI
  • Staggered Output Switching Reduces EMI
  • Output Enable Allows Busing of Outputs (MAX9250)
  • Clock Pulse Stretch on Lock
  • Wide ±2% Reference Clock Tolerance
  • Synchronizes to MAX9247 Serializer Without External Control
  • ISO 10605 and IEC 61000-4-2 Level 4 ESD Protection
  • Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Power Supply
  • Space-Saving LQFP Package
  • -40°C to +85°C and -40°C to +105°C Operating Temperature Ranges

The MAX9248/MAX9250 digital video serial-to-parallel converters deserialize a total of 27 bits during data and control phases. In the data phase, the LVDS serial input is converted to 18 bits of parallel video data and in the control phase, the input is converted to 9 bits of parallel control data. The separate video and control phases take advantage of video timing to reduce the serial-data rate. The MAX9248/MAX9250 pair with the MAX9247 serializer to form a complete digital video transmission system. For operating frequencies less than 35MHz, the MAX9248/MAX9250 can also pair with the MAX9217 serializer.

The MAX9248 features spread-spectrum capability, allowing output data and clock to spread over a specified frequency range to reduce EMI. The data and clock outputs are programmable for a spectrum spread of ±4% or ±2%. The MAX9250 features output enable input control to allow data busing.

Proprietary data decoding reduces EMI and provides DC balance. The DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The MAX9248/MAX9250 feature a selectable rising or falling output latch edge.

ESD tolerance is specified for ISO 10605 with ±10kV Contact Discharge and ±30kV Air-Gap Discharge.

The MAX9248/MAX9250 operate from a +3.3V ±10% core supply and feature a separate output supply for interfacing to 1.8V to 3.3V logic-level inputs. These devices are available in a 48-lead LQFP package and are specified from -40°C to +85°C or -40°C to +105°C.

Applications

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Displays
  • Video Cameras

MAX9248
27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
MAX9248, MAX9250: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 7
MAX9234 PRE-RELEASE Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9214 PRE-RELEASE Programmable DC-Balance 21-Bit Deserializers
MAX9242 PRE-RELEASE 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
MAX9236 PRE-RELEASE Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9238 PRE-RELEASE Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9217 LAST TIME BUY 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
MAX9244 PRE-RELEASE 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9247EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9248EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9247EVKIT
Evaluation Kit for the MAX9247 and MAX9248
MAX9248EVKIT
Evaluation Kit for the MAX9247 and MAX9248

Latest Discussions

No discussions on MAX9248 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed