MAX9132

LAST TIME BUY

Programmable, High-Speed, Multiple Input/Output LVDS Crossbar Switches

Reduce Point-to-Point LVDS Links with LIN or I²C Programmable Crossbar Switch

Viewing:

Overview

  • Supports Up to 840Mbps Data Rate at Each Port
  • Nonactivated Ports are in High-Impedance State for Easy Port Expansion
  • Programmable Preemphasis on LVDS Outputs
  • Self Common-Mode Biasing on LVDS Inputs
  • Three Selectable Approaches for Switch Routing:
    • I²C Interface
    • LIN Interface
    • Programmable Pins (MAX9134/MAX9135)
  • ±25kV ESD Protection
  • +3.3V Supply Voltage
  • -40°C to +105°C Operating Temperature Range
MAX9132
Programmable, High-Speed, Multiple Input/Output LVDS Crossbar Switches
MAX9132, MAX9134, MAX9135: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 7
MAX9207 Obsolete 10-Bit Bus LVDS Serializers
MAX9206 LAST TIME BUY 10-Bit Bus LVDS Deserializers
MAX9218 LAST TIME BUY 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
MAX9205 LAST TIME BUY 10-Bit Bus LVDS Serializers
MAX9235 NOT RECOMMENDED FOR NEW DESIGNS 10-Bit LVDS Serializer
MAX9208 LAST TIME BUY 10-Bit Bus LVDS Deserializers
MAX9217 LAST TIME BUY 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9132EVKIT

Evaluation Kit for the MAX9132

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Microcontroller to Generate I²C and LIN Bus Commands
  • I²C Interface Terminals
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9132 evaluation kit (EV kit) provides a proven design to evaluate the MAX9132 high-speed multiple-port LVDS crossbar switches. The MAX9132 has three input ports and two output ports. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9132.

The MAX9132 EV kit PCB comes with a MAX9132GUP+ installed.

Applications

  • Camera Surveillance Systems
  • Digital Video in Automotive
  • High-Speed Digital Media Routing
  • Navigation System Displays
  • Video/Audio Distribution Systems

MAX9132EVKIT
Evaluation Kit for the MAX9132

Latest Discussions

No discussions on MAX9132 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed