Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
 - USB-PC Connection (Cable Included)
 - On-Board Microcontroller to Generate I²C and LIN Bus Commands
 - I²C Interface Terminals
 - Lead (Pb)-Free and RoHS Compliant
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX9132 evaluation kit (EV kit) provides a proven design to evaluate the MAX9132 high-speed multiple-port LVDS crossbar switches. The MAX9132 has three input ports and two output ports. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9132.
The MAX9132 EV kit PCB comes with a MAX9132GUP+ installed.
Applications
- Camera Surveillance Systems
 - Digital Video in Automotive
 - High-Speed Digital Media Routing
 - Navigation System Displays
 - Video/Audio Distribution Systems
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX9132EVKIT: Evaluation Kit for the MAX9132 Data Sheet (Rev. 0)12/8/2008PDF655K