MAX8891
MAX8891
PRODUCTIONHigh PSRR, Low-Dropout, 150mA Linear Regulators
Low-Dropout Linear Regulators Designed for Ultra-Low Noise in a SC70 Package
- Part Models
- 19
- 1ku List Price
- Starting From $0.71
Viewing:
Overview
- Space-Saving SC70 Package
- 65dB PSRR at 10kHz
- 120mV Dropout at 120mA Load
- Stable with 1µF Ceramic Capacitor for Any Load
- Guaranteed 150mA Output
- Only Need Input and Output Capacitors (MAX8891)
- Output Voltages: 1.5V, 1.8V, 2.5V, 2.6V, 2.7V, 2.8V, 2.85V, 3V, 3.3V, 4.5V (MAX8891) and Adjustable (MAX8892)
- Low 40µA Ground Current
- Excellent Load/Line Transient
- Overcurrent and Thermal Protection
The MAX8891/MAX8892 low-dropout (LDO) linear regulators are designed to deliver up to 150mA continuous output current. These regulators achieve a low 120mV dropout for 120mA load current.
The MAX8891 only requires an input/output capacitor, hence achieving the smallest PCB area. The MAX8892's output voltage can be adjusted with an external divider.
The MAX8891 is preset to a variety of voltages in the 1.5V to 4.5V range. Designed with a p-channel MOSFET series pass transistor, the MAX8891/MAX8892 maintain very low ground current (40µA).
The regulators are designed and optimized to work with low-value, low-cost ceramic capacitors. The MAX8891/MAX8892 require only 1µF (typ) of output capacitance for stability with any load. When disabled, current consumption drops to below 1µA.
These regulators are available in a tiny 5-pin SC70 package.
Applications
- Base Stations
- Bluetooth Portable Radios and Accessories
- Cellular and Cordless Phones
- Digital Cameras
- PDA and Palmtop Computers
- Personal Stereos
- Portable and Battery-Powered Equipment
- Wireless LANs
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8891EXK18+ | SC70 | ||
| MAX8891EXK18+T | SC70 | ||
| MAX8891EXK19+ | SC70 | ||
| MAX8891EXK19+T | SC70 | ||
| MAX8891EXK29+ | SC70 | ||
| MAX8891EXK29+T | SC70 | ||
| MAX8891EXK30+ | SC70 | ||
| MAX8891EXK30+T | SC70 | ||
| MAX8891EXK31+ | SC70 | ||
| MAX8891EXK31+T | SC70 | ||
| MAX8891EXK33+ | SC70 | ||
| MAX8891EXK33+T | SC70 | ||
| MAX8891EXK33/V+ | SC70 | ||
| MAX8891EXK33/V+T | SC70 | ||
| MAX8891EXK35+T | SC70 | ||
| MAX8891EXK45+ | SC70 | ||
| MAX8891EXK45+T | SC70 | ||
| MAX8891EXK89+ | SC70 | ||
| MAX8891EXK89+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX8891EXK18+T | PRODUCTION | |
| MAX8891EXK30+T | PRODUCTION | |
| MAX8891EXK31+T | PRODUCTION | |
| MAX8891EXK33+T | PRODUCTION | |
|
Mar 13, 2019 - 1708B ASSEMBLY |
||
| MAX8891EXK33/V+ | PRODUCTION | |
| MAX8891EXK33/V+T | PRODUCTION | |
|
Oct 20, 2017 - 1708A ASSEMBLY |
||
| MAX8891EXK33/V+ | PRODUCTION | |
| MAX8891EXK33/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on MAX8891 yet. Have something to say?
Start a Discussion on EngineerZone®