MAX8841

RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Noise, High PSRR, Low-Dropout, 150mA Linear Regulators in µDFN

Ultra-Low-Noise, Low-Dropout, 150mA Linear Regulator Requires Only 3.9mm2 Total Solution Size without Compromising Performance

Viewing:

Overview

  • Space-Saving 1.0mm x 1.5mm x 0.8mm µDFN
  • 11µVRMS Output Noise at 100Hz to 100kHz Bandwidth (MAX8840)
  • 78dB PSRR at 1kHz (MAX8840)
  • 120mV Dropout at 120mA Load
  • Stable with 1µF Ceramic Capacitor for Any Load
  • Guaranteed 150mA Output
  • Only Need Input and Output Capacitors (MAX8841)
  • Output Voltages: 1.5V, 1.8V, 2.5V, 2.6V, 2.7V, 2.8V, 2.85V, 3V, 3.3V, 4.5V (MAX8840/MAX8841) and Adjustable (MAX8842)
  • Low 40µA Ground Current
  • Excellent Load/Line Transient
  • Overcurrent and Thermal Protection
MAX8841
Ultra-Low-Noise, High PSRR, Low-Dropout, 150mA Linear Regulators in µDFN
MAX8840, MAX8841, MAX8842: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 6
MAX8883 PRODUCTION Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8882 RECOMMENDED FOR NEW DESIGNS Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8868 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8867 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8841 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed