MAX8822
MAX8822
PRODUCTIONUltra-Efficient Negative Charge-Pump LED Driver with Dual LDOs in 3mm x 3mm Thin QFN
Independent Adaptive Voltage Supply for Four WLEDs with Two 200mA Low-Noise/High PSRR LDOs for Display Backlighting
- Part Models
- 2
- 1ku List Price
- Starting From $2.88
Viewing:
Overview
- High-Efficiency Charge Pump for Up to Four White LEDs
- Independent Adaptive Voltage Supply for Each LED
- 24mA to 0.1mA Dimming Range
- 1% (typ) Current Accuracy and 0.3% Current Matching
- Low 65µA (typ) Quiescent Current
- Dual 200mA Low-Noise, High PSRR LDOs
- 16 Different Output Voltage Combinations Up to 3.3V
- High 60dB PSRR at 10kHz
- Flexible Single-Wire Control for Dimming and LDO Output Voltage
- Low 0.5µA (typ) Shutdown Mode
- Soft-Start Limits Inrush Current
- Thermal Shutdown and Open- and Short-Circuit Protection
- Tiny 16-Pin, 3mm x 3mm Thin QFN Package (0.8mm max Height) with Exposed Paddle
The MAX8822 drives up to four white light-emitting diodes (LEDs) with regulated constant current for display backlighting in cell phones, digital cameras, PDAs, and other handheld devices. By utilizing a proprietary negative 0.5x inverting charge pump and innovative independent low-dropout (LDO) adaptive current regulators, very high efficiency is achieved over the full 1-cell Li+ battery voltage range, even with large LED VF mismatch. The 1MHz fixed-frequency switching allows for tiny external components. The regulation scheme is optimized to ensure low EMI and low input ripple. Two 200mA, low-noise, high power-supply-rejection-ratio (PSRR) LDOs with programmable output voltages are included on-chip to provide power to camera modules or other devices.
The MAX8822 features a single-wire, serial-pulse control-logic interface that programs LED current and the output voltages of the LDOs. The LED dimming range is pseudo-logarithmic from 24mA to 0.1mA in 31 steps. LDO output voltages are programmable in 16 different combinations to meet various camera module requirements.
The MAX8822 includes soft-start, thermal shutdown, open- and short-circuit protection.
Applications
- Cell Phones and Smartphones
- White LED Backlighting
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8822ETE+ | LFCSP | ||
| MAX8822ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX8822ETE+ | PRODUCTION | |
| MAX8822ETE+T | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8822ETE+ | PRODUCTION | |
| MAX8822ETE+T | PRODUCTION | |
|
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
| MAX8822ETE+ | PRODUCTION | |
| MAX8822ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8822ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 11 | ||
| MAX1575 | Obsolete | White LED 1x/1.5x Charge Pump for Main and Sub-Displays |
| MAX1848 | PRODUCTION | White LED Step-Up Converter in SOT23 |
| MAX1582 | Obsolete | High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting |
| MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
| MAX1574 | PRODUCTION | 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN |
| MAX1599 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1561 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX8595 | LAST TIME BUY | High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs |
| MAX8596 | Obsolete | High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs |
| MAX1576 | PRODUCTION | 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash |
| MAX1578 | Obsolete | Complete Bias and White LED Power Supplies for Small TFT Displays |
Evaluation Kits
Latest Discussions
No discussions on MAX8822 yet. Have something to say?
Start a Discussion on EngineerZone®