MAX8711

Low-Cost, Linear-Regulator LCD Panel Power Supplies

Linear-Regulator, TFT-LCD Power-Supply Controllers

Viewing:

Overview

  • High-Performance Linear Regulator
    • 1.6% Output Accuracy
    • Works with Small Ceramic Output Capacitors
    • Fast Transient Response
    • Foldback Current Limit
  • 50mA Negative Regulated Charge Pump
  • 20mA Positive Regulated Charge Pump with Adjustable Delay
  • Built-In Power-Up Sequence
  • High-Current Operational Amplifier (MAX8710/MAX8711)
    • ±150mA Output Short-Circuit Current
    • 12V/µs Slew Rate
    • 12MHz, -3dB Bandwidth
    • Rail-to-Rail Inputs/Output
  • Dual Mode™ High-Voltage Switches (MAX8710)
  • Thermal Protection
  • Latched Fault Protection with Timer

The MAX8710/MAX8711/MAX8712 offer complete linear-regulator power-supply solutions for thin-film transistor (TFT) liquid-crystal-display (LCD) panels used in LCD monitors and LCD TVs. All three devices include a high-performance AVDD linear regulator, a positive charge-pump regulator, a negative charge-pump regulator, and built-in power-up sequence control. The MAX8710 and MAX8711 also include a high-current operational amplifier. Additionally, the MAX8710 provides logic-controlled high-voltage switches to control the positive charge-pump output.

The linear regulator directly steps down the input voltage to generate the supply voltage for the source-driver ICs (AVDD). The two built-in charge-pump regulators are used to generate the TFT gate-on and gate-off supplies. The high-current operational amplifier is typically used to drive the LCD backplane (VCOM) and features high output current (150mA), fast slew rate (12V/µs), and wide bandwidth (12MHz). Its rail-to-rail inputs and output maximize flexibility.

The MAX8710 is available in a 24-pin thin QFN package, the MAX8711 is available in a 16-pin thin QFN package, and the MAX8712 is available in a 12-pin thin QFN package. All three packages are 4mm x 4mm with a maximum thickness of 0.8mm for ultra-thin LCD panel design. They operate over the -40°C to +100°C temperature range.

Applications

  • LCD Monitor Panel Modules
  • LCD TV Panel Modules

MAX8711
Low-Cost, Linear-Regulator LCD Panel Power Supplies
MAX8710, MAX8761: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 1
MAX1886 NOT RECOMMENDED FOR NEW DESIGNS High-Current VCOM Drive Buffer
Switching Regulators & Controllers 6
MAX1778 NOT RECOMMENDED FOR NEW DESIGNS Quad-Output TFT LCD DC-DC Converters with Buffer
MAX1779 NOT RECOMMENDED FOR NEW DESIGNS Low-Power Triple-Output TFT LCD DC-DC Converter
MAX1748 PRODUCTION Triple-Output TFT-LCD DC-DC Converters
MAX1880 PRE-RELEASE Quad-Output TFT LCD DC-DC Converters with Buffer
MAX1881 PRE-RELEASE Quad-Output TFT LCD DC-DC Converters with Buffer
MAX1883 Quad-Output TFT LCD DC-DC Converters with Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8711 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed