MAX1886
NOT RECOMMENDED FOR NEW DESIGNSHigh-Current VCOM Drive Buffer
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Stable with 0.47µF to Unlimited Amount of Output Capacitance
- Over 500mA Peak Drive Current
- Excellent Settling Characteristics with Capacitive Load
- +4.5V to +13V Input Supply
- 0.45mA Quiescent Current
- Thermal Fault Protection
- Thin SOT23-5 Package (1.1mm max)
The MAX1886 is a high-current operational transconductance amplifier. The MAX1886 is ideal for driving the backplane of an active matrix, dot inversion thin film transistor (TFT) liquid crystal display (LCD). The MAX1886's high >500mA peak-current drive capability provides fast response to pulsed load conditions. The MAX1886 is stable from 0.47µF to an unlimited amount of output capacitance.
The MAX1886 is available in the low-profile (1.1mm max) 5-pin Thin SOT23 package and fully specified over the -40°C to +85°C extended temperature range.
Applications
- Monitor LCD Panels
- Notebook LCD Panels
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1886EZK+ | TSOT | ||
| MAX1886EZK+T | TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1886EZK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX1886 yet. Have something to say?
Start a Discussion on EngineerZone®