MAX1881

Obsolete

Quad-Output TFT LCD DC-DC Converters with Buffer

Viewing:

Overview

  • 500kHz/1MHz Current-Mode PWM Step-Up Regulator
    • Up to +13V Main High-Power Output
    • ±1% Accurate
    • High Efficiency (91%)
  • Dual Regulated Charge-Pump Outputs (MAX1778/MAX1880–MAX1882 only)
    • Up to +40V Positive Charge-Pump Output
    • Up to -40V Negative Charge-Pump Output
  • Low-Dropout 40mA Linear Regulator (MAX1778/MAX1881/MAX1883/MAX1884 only)
    • Up to +15V LDO Input
  • Optional Higher Current with External Transistor
  • 2.7V to 5.5V Input Supply
  • Internal Supply Sequencing and Soft-Start
  • Power-Ready Output
  • Adjustable Fault-Detection Latch
  • Thermal Protection (+160°C)
  • 0.1µA Shutdown Current
  • 0.7mA IN Quiescent Current
  • Ultra-Small External Components
  • Thin TSSOP Package (1.1mm max height)
MAX1881
Quad-Output TFT LCD DC-DC Converters with Buffer
MAX1778, MAX1880, MAX1881, MAX1882, MAX1883, MAX1884, MAX1885: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1881 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed